2 Microchip MPLAB® Harmony 3 Release Notes
Speed Test Application Release v3.8.1
Bug fixes
- Cleaning up Package.yml for proper MCC access
Speed Test Application Release v3.8.0
The release of the Crypto Apps Speed Test Application corresponds to the MPLAB Harmony 3 Crypto Library version v3.8.0.
Development Kit and Demo Application Support
The following table provides demo applications available for different development kits.
| Product Family | Development Kits | Speed Test |
|---|---|---|
| SAM L21 | SAM L21 Xplained Pro Evaluation Kit | Yes |
| SAM L11 | SAM L11 Xplained Pro Evaluation Kit | Yes |
| SAM D5x/E5x | SAM E54 Xplained Pro Evaluation Kit | Yes |
| SAM E70/S70/V70/V71 | SAM E70 Xplained Ultra Evaluation Kit | Yes |
| PIC32MZ EF C2 | CURIOSITY PIC32MZ EF 2.0 DEVELOPMENT BOARD | Yes |
| SAM A5D2 | SAM A5D2 Xplained Ultra | Yes |
| SAM 9X60 | SAM 9x60 EK Evaluation Kit | Yes |
| SAM RH71 | SAMRH71F20-EK Evaluation Kit | Yes |
| PIC32MZ W1 | PIC32 WFI32E Curiosity Board | Yes |
New Features
- No new features
Bug fixes
- Updated macro support for xc32 v4
Known Issues
- A5D2 demos fail GCM tests
Development Tools
- MPLAB® X IDE v6.05
- MPLAB® XC32 C/C++ Compiler v4.21
- MPLAB® X IDE plug-ins:
- MPLAB® Code Configurator v5.3