2.1 Electrical Characteristics

Table 2-1. USB Connector Voltage
ParameterMin.Typ.Max.Unit
USB Connector Voltage4.7555.25V
Table 2-2. Power over the 10BASE-T1S Network Cable
ParameterUaImax
Power over the 10BASE-T1S network cable12 V600 mA
Important: Please handle with care. The EVB-LAN8670-USB-PSE is a power source and may cause damage to connected devices if not used properly.

All connected devices must be at least Power over Data Line tolerant.