Introduction

The PIC32CM1216PL10028/32/48/64 devices you have received conform functionally to the current device data sheet ( www.microchip.com/DS40002690 ), except for the anomalies described in this document. The errata described in this document are likely to be addressed in future revisions of the PIC32CM1216PL10028/32/48/64 devices.

Note:
  • This document summarizes all silicon errata issues, both previous and current

Data sheet clarifications and corrections (if applicable) are located in the Data Sheet Clarifications section, which follows the Silicon Errata Issues section.

Table . Device ID
Part NumberDSU.DID[31:0](1)
Silicon Revision ID

DSU.DID[31:28]

Part Number

DSU.DID[27:12]

Fixed Number

DSU.DID[11:0]

A0
PIC32CM1216PL100280x00xBA0A0x053
PIC32CM1216PL100320x00xBA0B0x053
PIC32CM1216PL100480x00xBA0C0x053
PIC32CM1216PL100640x00xBA0D0x053
Note:
  1. Refer to the DSU - Device Service Unit chapter in the current device data sheet for more detailed information on Device Identification and Revision ID for your specific device.