58.6.8 ICM Undefined Access Status Register
Name: | ICM_UASR |
Offset: | 0x20 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
URAT[2:0] | |||||||||
Access | R | R | R | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – URAT[2:0] Undefined Register Access Trace
Only the first Undefined Register Access Trace is available through the URAT field.
The URAT field is only reset by the SWRST bit in the ICM_CTRL register.
Value | Name | Description |
---|---|---|
0 | UNSPEC_STRUCT_MEMBER | Unspecified structure member set to one detected when the descriptor is loaded. |
1 | ICM_CFG_MODIFIED | ICM_CFG modified during active monitoring. |
2 | ICM_DSCR_MODIFIED | ICM_DSCR modified during active monitoring. |
3 | ICM_HASH_MODIFIED | ICM_HASH modified during active monitoring |
4 | READ_ACCESS | Write-only register read access |