Table 67-25. PLLA Characteristics| Symbol | Parameter | Conditions | Min | Typ | Max | Unit |
|---|
| fIN | Input Frequency | – | 12 | – | 24 | MHz |
| fOUT | Output Frequency | – | 600 | – | 1200 | MHz |
| IPLL | Current Consumption | Active mode | – | – | 14.5 | mA |
| Standby mode | – | – | 2 | µA |
| tSTART | Startup Time | – | – | – | 60 | µs |
Note: The field ICP_PLLA of the register PMC_PLLICPR should be set to 0 for optimal
configuration.
Table 67-26. UTMI PLL Characteristics| Symbol | Parameter | Conditions | Min | Typ | Max | Unit |
|---|
| fIN | Input Frequency | – | 12 | – | 24 | MHz |
| fOUT | Output Frequency | – | 480 | MHz |
| IVDDUTMII | Current Consumption | In Active mode, on VDDUTMII, @480 MHz | – | 6.3 | 7.0 | mA |
| tSTART | Startup Time | – | – | – | 60 | µs |
Table 67-27. Audio PLL Characteristics| Symbol | Parameter | Conditions | Min | Typ | Max | Unit |
|---|
| fIN | Input Frequency | – | 12 | – | 24 | MHz |
| fAUDIOCORECLK | AUDIOCORECLK frequency range | – | 620 | – | 700 | MHz |
| fAUDIOPINCLK | AUDIOPINCLK frequency range | – | 8 | 12.288 | 48 | MHz |
| fAUDIOPLLCLK | AUDIOPLLCLK frequency range | – | – | – | 150 | MHz |
| IPLL | Current Consumption | On VDDAUDIOPLL | 6 | – | 20 | mA |
| tSTART | Startup Time | From OFF to stable AUDIOCORECLK frequency | – | – | 100 | µs |
| tSET | Settling Time(1) | When changing FRACR or NR in PMC_AUDIO_PLL0 or
PMC_AUDIO_PLL1 | – | – | 100 | µs |
Note: Loop filter is set as recommended in
fields BIAS_FILTER and DCO_FILTER of PMC_AUDIO_PLL0.