7 Pinout
I/Os for each peripheral are grouped into IO sets,
listed in the column ‘IO Set’ in the pinout table below. For all peripherals, it is
mandatory to use I/Os that belong to the same IO set. The timings are not guaranteed when
IOs from different IO sets are mixed.
| 289-pin BGA | Power Rail | I/O Type | Primary | Alternate | PIO Peripheral | Reset State | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | IO Set | ||||
| U11 | VDDSDMMC | GPIO_EMMC | PA0 | I/O | – | – | A | SDMMC0_CK | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_SCK | O | 1 | ||||||||
| F | D0 | I/O | 2 | ||||||||
| P10 | VDDSDMMC | GPIO_EMMC | PA1 | I/O | – | – | A | SDMMC0_CMD | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_CS | O | 1 | ||||||||
| F | D1 | I/O | 2 | ||||||||
| T11 | VDDSDMMC | GPIO_EMMC | PA2 | I/O | – | – | A | SDMMC0_DAT0 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_IO0 | I/O | 1 | ||||||||
| F | D2 | I/O | 2 | ||||||||
| R10 | VDDSDMMC | GPIO_EMMC | PA3 | I/O | – | – | A | SDMMC0_DAT1 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_IO1 | I/O | 1 | ||||||||
| F | D3 | I/O | 2 | ||||||||
| U12 | VDDSDMMC | GPIO_EMMC | PA4 | I/O | – | – | A | SDMMC0_DAT2 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_IO2 | I/O | 1 | ||||||||
| F | D4 | I/O | 2 | ||||||||
| T12 | VDDSDMMC | GPIO_EMMC | PA5 | I/O | – | – | A | SDMMC0_DAT3 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_IO3 | I/O | 1 | ||||||||
| F | D5 | I/O | 2 | ||||||||
| R12 | VDDSDMMC | GPIO_EMMC | PA6 | I/O | – | – | A | SDMMC0_DAT4 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_SCK | O | 1 | ||||||||
| D | TIOA5 | I/O | 1 | ||||||||
| E | FLEXCOM2_IO0 | I/O | 1 | ||||||||
| F | D6 | I/O | 2 | ||||||||
| T13 | VDDSDMMC | GPIO_EMMC | PA7 | I/O | – | – | A | SDMMC0_DAT5 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO0 | I/O | 1 | ||||||||
| D | TIOB5 | I/O | 1 | ||||||||
| E | FLEXCOM2_IO1 | I/O | 1 | ||||||||
| F | D7 | I/O | 2 | ||||||||
| N10 | VDDSDMMC | GPIO_EMMC | PA8 | I/O | – | – | A | SDMMC0_DAT6 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO1 | I/O | 1 | ||||||||
| D | TCLK5 | I | 1 | ||||||||
| E | FLEXCOM2_IO2 | I/O | 1 | ||||||||
| F | NWE/NANDWE | O | 2 | ||||||||
| N11 | VDDSDMMC | GPIO_EMMC | PA9 | I/O | – | – | A | SDMMC0_DAT7 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO2 | I/O | 1 | ||||||||
| D | TIOA4 | I/O | 1 | ||||||||
| E | FLEXCOM2_IO3 | O | 1 | ||||||||
| F | NCS3 | O | 2 | ||||||||
| U13 | VDDSDMMC | GPIO_EMMC | PA10 | I/O | – | – | A | SDMMC0_RSTN | O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO3 | I/O | 1 | ||||||||
| D | TIOB4 | I/O | 1 | ||||||||
| E | FLEXCOM2_IO4 | O | 1 | ||||||||
| F | A21/NANDALE | O | 2 | ||||||||
| P15 | VDDIOP1 | GPIO | PA11 | I/O | – | – | A | SDMMC0_1V8SEL | O | 1 | PIO, I, PU, ST |
| B | QSPI1_CS | O | 1 | ||||||||
| D | TCLK4 | I | 1 | ||||||||
| F | A22/NANDCLE | O | 2 | ||||||||
| N15 | VDDIOP1 | GPIO | PA12 | I/O | – | – | A | SDMMC0_WP | I | 1 | PIO, I, PU, ST |
| B | IRQ | I | 1 | ||||||||
| F | NRD/NANDOE | O | 2 | ||||||||
| P16 | VDDIOP1 | GPIO | PA13 | I/O | – | – | A | SDMMC0_CD | I | 1 | PIO, I, PU, ST |
| E | FLEXCOM3_IO1 | I/O | 1 | ||||||||
| F | D8 | I/O | 2 | ||||||||
| M14 | VDDIOP1 | GPIO_QSPI | PA14 | I/O | – | – | A | SPI0_SPCK | I/O | 1 | PIO, I, PU, ST |
| B | TK1 | I/O | 1 | ||||||||
| C | QSPI0_SCK | O | 2 | ||||||||
| D | I2SC1_MCK | O | 2 | ||||||||
| E | FLEXCOM3_IO2 | I/O | 1 | ||||||||
| F | D9 | I/O | 2 | ||||||||
| N16 | VDDIOP1 | GPIO | PA15 | I/O | – | – | A | SPI0_MOSI | I/O | 1 | PIO, I, PU, ST |
| B | TF1 | I/O | 1 | ||||||||
| C | QSPI0_CS | O | 2 | ||||||||
| D | I2SC1_CK | I/O | 2 | ||||||||
| E | FLEXCOM3_IO0 | I/O | 1 | ||||||||
| F | D10 | I/O | 2 | ||||||||
| M10 | VDDIOP1 | GPIO_IO | PA16 | I/O | – | – | A | SPI0_MISO | I/O | 1 | PIO, I, PU, ST |
| B | TD1 | O | 1 | ||||||||
| C | QSPI0_IO0 | I/O | 2 | ||||||||
| D | I2SC1_WS | I/O | 2 | ||||||||
| E | FLEXCOM3_IO3 | I/O | 1 | ||||||||
| F | D11 | I/O | 2 | ||||||||
| N17 | VDDIOP1 | GPIO_IO | PA17 | I/O | – | – | A | SPI0_NPCS0 | I/O | 1 | PIO, I, PU, ST |
| B | RD1 | I | 1 | ||||||||
| C | QSPI0_IO1 | I/O | 2 | ||||||||
| D | I2SC1_DI0 | I | 2 | ||||||||
| E | FLEXCOM3_IO4 | O | 1 | ||||||||
| F | D12 | I/O | 2 | ||||||||
| U14 | VDDIOP1 | GPIO_IO | PA18 | I/O | – | – | A | SPI0_NPCS1 | O | 1 | PIO, I, PU, ST |
| B | RK1 | I/O | 1 | ||||||||
| C | QSPI0_IO2 | I/O | 2 | ||||||||
| D | I2SC1_DO0 | O | 2 | ||||||||
| E | SDMMC1_DAT0 | I/O | 1 | ||||||||
| F | D13 | I/O | 2 | ||||||||
| T14 | VDDIOP1 | GPIO_IO | PA19 | I/O | – | – | A | SPI0_NPCS2 | O | 1 | PIO, I, PU, ST |
| B | RF1 | I/O | 1 | ||||||||
| C | QSPI0_IO3 | I/O | 2 | ||||||||
| D | TIOA0 | I/O | 1 | ||||||||
| E | SDMMC1_DAT1 | I/O | 1 | ||||||||
| F | D14 | I/O | 2 | ||||||||
| P12 | VDDIOP1 | GPIO_IO | PA20 | I/O | – | – | A | SPI0_NPCS3 | O | 1 | PIO, I, PU, ST |
| D | TIOB0 | I/O | 1 | ||||||||
| E | SDMMC1_DAT2 | I/O | 1 | ||||||||
| F | D15 | I/O | 2 | ||||||||
| R13 | VDDIOP1 | GPIO_IO | PA21 | I/O | – | – | A | IRQ | I | 2 | PIO, I, PU, ST |
| B | PCK2 | O | 3 | ||||||||
| D | TCLK0 | I | 1 | ||||||||
| E | SDMMC1_DAT3 | I/O | 1 | ||||||||
| F | NANDRDY | I | 2 | ||||||||
| U15 | VDDIOP1 | GPIO_QSPI | PA22 | I/O | – | – | A | FLEXCOM1_IO2 | I/O | 1 | PIO, I, PU, ST |
| B | D0 | I/O | 1 | ||||||||
| C | TCK | I | 4 | ||||||||
| D | SPI1_SPCK | I/O | 2 | ||||||||
| E | SDMMC1_CK | I/O | 1 | ||||||||
| F | QSPI0_SCK | O | 3 | ||||||||
| U16 | VDDIOP1 | GPIO | PA23 | I/O | – | – | A | FLEXCOM1_IO1 | I/O | 1 | PIO, I, PU, ST |
| B | D1 | I/O | 1 | ||||||||
| C | TDI | I | 4 | ||||||||
| D | SPI1_MOSI | I/O | 2 | ||||||||
| F | QSPI0_CS | O | 3 | ||||||||
| T15 | VDDIOP1 | GPIO_IO | PA24 | I/O | – | – | A | FLEXCOM1_IO0 | I/O | 1 | PIO, I, PU, ST |
| B | D2 | I/O | 1 | ||||||||
| C | TDO | O | 4 | ||||||||
| D | SPI1_MISO | I/O | 2 | ||||||||
| F | QSPI0_IO0 | I/O | 3 | ||||||||
| U17 | VDDIOP1 | GPIO_IO | PA25 | I/O | – | – | A | FLEXCOM1_IO3 | O | 1 | PIO, I, PU, ST |
| B | D3 | I/O | 1 | ||||||||
| C | TMS | I | 4 | ||||||||
| D | SPI1_NPCS0 | I/O | 2 | ||||||||
| F | QSPI0_IO1 | I/O | 3 | ||||||||
| P13 | VDDIOP1 | GPIO_IO | PA26 | I/O | – | – | A | FLEXCOM1_IO4 | O | 1 | PIO, I, PU, ST |
| B | D4 | I/O | 1 | ||||||||
| C | NTRST | I | 4 | ||||||||
| D | SPI1_NPCS1 | O | 2 | ||||||||
| F | QSPI0_IO2 | I/O | 3 | ||||||||
| T16 | VDDIOP1 | GPIO_IO | PA27 | I/O | – | – | A | TIOA1 | I/O | 2 | PIO, I, PU, ST |
| B | D5 | I/O | 1 | ||||||||
| C | SPI0_NPCS2 | O | 2 | ||||||||
| D | SPI1_NPCS2 | O | 2 | ||||||||
| E | SDMMC1_RSTN | O | 1 | ||||||||
| F | QSPI0_IO3 | I/O | 3 | ||||||||
| R16 | VDDIOP1 | GPIO | PA28 | I/O | – | – | A | TIOB1 | I/O | 2 | PIO, I, PU, ST |
| B | D6 | I/O | 1 | ||||||||
| C | SPI0_NPCS3 | O | 2 | ||||||||
| D | SPI1_NPCS3 | O | 2 | ||||||||
| E | SDMMC1_CMD | I/O | 1 | ||||||||
| F | CLASSD_L0 | O | 1 | ||||||||
| T17 | VDDIOP1 | GPIO | PA29 | I/O | – | – | A | TCLK1 | I | 2 | PIO, I, PU, ST |
| B | D7 | I/O | 1 | ||||||||
| C | SPI0_NPCS1 | O | 2 | ||||||||
| E | SDMMC1_WP | I | 1 | ||||||||
| F | CLASSD_L1 | O | 1 | ||||||||
| R15 | VDDIOP1 | GPIO | PA30 | I/O | – | – | B | NWE/NANDWE | O | 1 | PIO, I, PU, ST |
| C | SPI0_NPCS0 | I/O | 2 | ||||||||
| D | PWMH0 | O | 1 | ||||||||
| E | SDMMC1_CD | I | 1 | ||||||||
| F | CLASSD_L2 | O | 1 | ||||||||
| R17 | VDDIOP1 | GPIO | PA31 | I/O | – | – | B | NCS3 | O | 1 | PIO, I, PU, ST |
| C | SPI0_MISO | I/O | 2 | ||||||||
| D | PWML0 | O | 1 | ||||||||
| F | CLASSD_L3 | O | 1 | ||||||||
| J8 | VDDIOP0 | GPIO | PB0 | I/O | – | – | B | A21/NANDALE | O | 1 | PIO, I, PU, ST |
| C | SPI0_MOSI | I/O | 2 | ||||||||
| D | PWMH1 | O | 1 | ||||||||
| A8 | VDDIOP0 | GPIO | PB1 | I/O | – | – | B | A22/NANDCLE | O | 1 | PIO, I, PU, ST |
| C | SPI0_SPCK | I/O | 2 | ||||||||
| D | PWML1 | O | 1 | ||||||||
| F | CLASSD_R0 | O | 1 | ||||||||
| A7 | VDDIOP0 | GPIO | PB2 | I/O | – | – | B | NRD/NANDOE | O | 1 | PIO, I, PU, ST |
| D | PWMFI0 | I | 1 | ||||||||
| F | CLASSD_R1 | O | 1 | ||||||||
| A6 | VDDIOP0 | GPIO | PB3 | I/O | – | – | A | URXD4 | I | 1 | PIO, I, PU, ST |
| B | D8 | I/O | 1 | ||||||||
| C | IRQ | I | 3 | ||||||||
| D | PWMEXTRG1 | I | 1 | ||||||||
| F | CLASSD_R2 | O | 1 | ||||||||
| B6 | VDDIOP0 | GPIO | PB4 | I/O | – | – | A | UTXD4 | O | 1 | PIO, I, PU, ST |
| B | D9 | I/O | 1 | ||||||||
| C | FIQ | I | 4 | ||||||||
| F | CLASSD_R3 | O | 1 | ||||||||
| B7 | VDDIOP0 | GPIO_QSPI | PB5 | I/O | – | – | A | TCLK2 | I | 1 | PIO, I, PU, ST |
| B | D10 | I/O | 1 | ||||||||
| C | PWMH2 | O | 1 | ||||||||
| D | QSPI1_SCK | O | 2 | ||||||||
| F | GTSUCOMP | O | 3 | ||||||||
| C7 | VDDIOP0 | GPIO | PB6 | I/O | – | – | A | TIOA2 | I/O | 1 | PIO, I, PU, ST |
| B | D11 | I/O | 1 | ||||||||
| C | PWML2 | O | 1 | ||||||||
| D | QSPI1_CS | O | 2 | ||||||||
| F | GTXER | O | 3 | ||||||||
| C6 | VDDIOP0 | GPIO_IO | PB7 | I/O | – | – | A | TIOB2 | I/O | 1 | PIO, I, PU, ST |
| B | D12 | I/O | 1 | ||||||||
| C | PWMH3 | O | 1 | ||||||||
| D | QSPI1_IO0 | I/O | 2 | ||||||||
| F | GRXCK | I | 3 | ||||||||
| A5 | VDDIOP0 | GPIO_IO | PB8 | I/O | – | – | A | TCLK3 | I | 1 | PIO, I, PU, ST |
| B | D13 | I/O | 1 | ||||||||
| C | PWML3 | O | 1 | ||||||||
| D | QSPI1_IO1 | I/O | 2 | ||||||||
| F | GCRS | I | 3 | ||||||||
| A4 | VDDIOP0 | GPIO_IO | PB9 | I/O | – | – | A | TIOA3 | I/O | 1 | PIO, I, PU, ST |
| B | D14 | I/O | 1 | ||||||||
| C | PWMFI1 | I | 1 | ||||||||
| D | QSPI1_IO2 | I/O | 2 | ||||||||
| F | GCOL | I | 3 | ||||||||
| H8 | VDDIOP0 | GPIO_IO | PB10 | I/O | – | – | A | TIOB3 | I/O | 1 | PIO, I, PU, ST |
| B | D15 | I/O | 1 | ||||||||
| C | PWMEXTRG2 | I | 1 | ||||||||
| D | QSPI1_IO3 | I/O | 2 | ||||||||
| F | GRX2 | I | 3 | ||||||||
| B5 | VDDIOP0 | GPIO | PB11 | I/O | – | – | A | LCDDAT0 | O | 1 | PIO, I, PU, ST |
| B | A0/NBS0 | O | 1 | ||||||||
| C | URXD3 | I | 3 | ||||||||
| D | PDMIC_DAT | 2 | |||||||||
| F | GRX3 | I | 3 | ||||||||
| D6 | VDDIOP0 | GPIO | PB12 | I/O | – | – | A | LCDDAT1 | O | 1 | PIO, I, PU, ST |
| B | A1 | O | 1 | ||||||||
| C | UTXD3 | O | 3 | ||||||||
| D | PDMIC_CLK | 2 | |||||||||
| F | GTX2 | O | 3 | ||||||||
| B4 | VDDIOP0 | GPIO | PB13 | I/O | – | – | A | LCDDAT2 | O | 1 | PIO, I, PU, ST |
| B | A2 | O | 1 | ||||||||
| C | PCK1 | O | 3 | ||||||||
| F | GTX3 | O | 3 | ||||||||
| C5 | VDDIOP0 | GPIO_QSPI | PB14 | I/O | – | – | A | LCDDAT3 | O | 1 | PIO, I, PU, ST |
| B | A3 | O | 1 | ||||||||
| C | TK1 | I/O | 2 | ||||||||
| D | I2SC1_MCK | O | 1 | ||||||||
| E | QSPI1_SCK | O | 3 | ||||||||
| F | GTXCK | I/O | 3 | ||||||||
| H7 | VDDIOP0 | GPIO | PB15 | I/O | – | – | A | LCDDAT4 | O | 1 | PIO, I, PU, ST |
| B | A4 | O | 1 | ||||||||
| C | TF1 | I/O | 2 | ||||||||
| D | I2SC1_CK | I/O | 1 | ||||||||
| E | QSPI1_CS | O | 3 | ||||||||
| F | GTXEN | O | 3 | ||||||||
| D5 | VDDIOP0 | GPIO_IO | PB16 | I/O | – | – | A | LCDDAT5 | O | 1 | PIO, I, PU, ST |
| B | A5 | O | 1 | ||||||||
| C | TD1 | O | 2 | ||||||||
| D | I2SC1_WS | I/O | 1 | ||||||||
| E | QSPI1_IO0 | I/O | 3 | ||||||||
| F | GRXDV | I | 3 | ||||||||
| C4 | VDDIOP0 | GPIO_IO | PB17 | I/O | – | – | A | LCDDAT6 | O | 1 | PIO, I, PU, ST |
| B | A6 | O | 1 | ||||||||
| C | RD1 | I | 2 | ||||||||
| D | I2SC1_DI0 | I | 1 | ||||||||
| E | QSPI1_IO1 | I/O | 3 | ||||||||
| F | GRXER | I | 3 | ||||||||
| A3 | VDDIOP0 | GPIO_IO | PB18 | I/O | – | – | A | LCDDAT7 | O | 1 | PIO, I, PU, ST |
| B | A7 | O | 1 | ||||||||
| C | RK1 | I/O | 2 | ||||||||
| D | I2SC1_DO0 | O | 1 | ||||||||
| E | QSPI1_IO2 | I/O | 3 | ||||||||
| F | GRX0 | I | 3 | ||||||||
| D4 | VDDIOP0 | GPIO_IO | PB19 | I/O | – | – | A | LCDDAT8 | O | 1 | PIO, I, PU, ST |
| B | A8 | O | 1 | ||||||||
| C | RF1 | I/O | 2 | ||||||||
| D | TIOA3 | I/O | 2 | ||||||||
| E | QSPI1_IO3 | I/O | 3 | ||||||||
| F | GRX1 | I | 3 | ||||||||
| B3 | VDDIOP0 | GPIO | PB20 | I/O | – | – | A | LCDDAT9 | O | 1 | PIO, I, PU, ST |
| B | A9 | O | 1 | ||||||||
| C | TK0 | I/O | 1 | ||||||||
| D | TIOB3 | I/O | 2 | ||||||||
| E | PCK1 | O | 4 | ||||||||
| F | GTX0 | O | 3 | ||||||||
| A2 | VDDIOP0 | GPIO | PB21 | I/O | – | – | A | LCDDAT10 | O | 1 | PIO, I, PU, ST |
| B | A10 | O | 1 | ||||||||
| C | TF0 | I/O | 1 | ||||||||
| D | TCLK3 | I | 2 | ||||||||
| E | FLEXCOM3_IO2 | I/O | 3 | ||||||||
| F | GTX1 | O | 3 | ||||||||
| C3 | VDDIOP0 | GPIO | PB22 | I/O | – | – | A | LCDDAT11 | O | 1 | PIO, I, PU, ST |
| B | A11 | O | 1 | ||||||||
| C | TD0 | O | 1 | ||||||||
| D | TIOA2 | I/O | 2 | ||||||||
| E | FLEXCOM3_IO1 | I/O | 3 | ||||||||
| F | GMDC | O | 3 | ||||||||
| A1 | VDDIOP0 | GPIO | PB23 | I/O | – | – | A | LCDDAT12 | O | 1 | PIO, I, PU, ST |
| B | A12 | O | 1 | ||||||||
| C | RD0 | I | 1 | ||||||||
| D | TIOB2 | I/O | 2 | ||||||||
| E | FLEXCOM3_IO0 | I/O | 3 | ||||||||
| F | GMDIO | I/O | 3 | ||||||||
| E5 | VDDIOP0 | GPIO | PB24 | I/O | – | – | A | LCDDAT13 | O | 1 | PIO, I, PU, ST |
| B | A13 | O | 1 | ||||||||
| C | RK0 | I/O | 1 | ||||||||
| D | TCLK2 | I | 2 | ||||||||
| E | FLEXCOM3_IO3 | I/O | 3 | ||||||||
| F | ISC_D10 | I | 3 | ||||||||
| B2 | VDDIOP0 | GPIO | PB25 | I/O | – | – | A | LCDDAT14 | O | 1 | PIO, I, PU, ST |
| B | A14 | O | 1 | ||||||||
| C | RF0 | I/O | 1 | ||||||||
| E | FLEXCOM3_IO4 | O | 3 | ||||||||
| F | ISC_D11 | I | 3 | ||||||||
| E4 | VDDIOP0 | GPIO | PB26 | I/O | – | – | A | LCDDAT15 | O | 1 | PIO, I, PU, ST |
| B | A15 | O | 1 | ||||||||
| C | URXD0 | I | 1 | ||||||||
| D | PDMIC_DAT | 1 | |||||||||
| F | ISC_D0 | I | 3 | ||||||||
| B1 | VDDIOP0 | GPIO | PB27 | I/O | – | – | A | LCDDAT16 | O | 1 | PIO, I, PU, ST |
| B | A16 | O | 1 | ||||||||
| C | UTXD0 | O | 1 | ||||||||
| D | PDMIC_CLK | 1 | |||||||||
| F | ISC_D1 | I | 3 | ||||||||
| C2 | VDDIOP0 | GPIO | PB28 | I/O | – | – | A | LCDDAT17 | O | 1 | PIO, I, PU, ST |
| B | A17 | O | 1 | ||||||||
| C | FLEXCOM0_IO0 | I/O | 1 | ||||||||
| D | TIOA5 | I/O | 2 | ||||||||
| F | ISC_D2 | I | 3 | ||||||||
| D3 | VDDIOP0 | GPIO | PB29 | I/O | – | – | A | LCDDAT18 | O | 1 | PIO, I, PU, ST |
| B | A18 | O | 1 | ||||||||
| C | FLEXCOM0_IO1 | I/O | 1 | ||||||||
| D | TIOB5 | I/O | 2 | ||||||||
| F | ISC_D3 | I | 3 | ||||||||
| D2 | VDDIOP0 | GPIO | PB30 | I/O | – | – | A | LCDDAT19 | O | 1 | PIO, I, PU, ST |
| B | A19 | O | 1 | ||||||||
| C | FLEXCOM0_IO2 | I/O | 1 | ||||||||
| D | TCLK5 | I | 2 | ||||||||
| F | ISC_D4 | I | 3 | ||||||||
| C1 | VDDIOP0 | GPIO | PB31 | I/O | – | – | A | LCDDAT20 | O | 1 | PIO, I, PU, ST |
| B | A20 | O | 1 | ||||||||
| C | FLEXCOM0_IO3 | O | 1 | ||||||||
| D | TWD0 | I/O | 1 | ||||||||
| F | ISC_D5 | I | 3 | ||||||||
| P17 | VDDIOP1 | GPIO | PC0 | I/O | – | – | A | LCDDAT21 | O | 1 | PIO, I, PU, ST |
| B | A23 | O | 1 | ||||||||
| C | FLEXCOM0_IO4 | O | 1 | ||||||||
| D | TWCK0 | I/O | 1 | ||||||||
| F | ISC_D6 | I | 3 | ||||||||
| N12 | VDDIOP1 | GPIO | PC1 | I/O | – | – | A | LCDDAT22 | O | 1 | PIO, I, PU, ST |
| B | A24 | O | 1 | ||||||||
| C | CANTX0 | O | 1 | ||||||||
| D | SPI1_SPCK | I/O | 1 | ||||||||
| E | I2SC0_CK | I/O | 1 | ||||||||
| F | ISC_D7 | I | 3 | ||||||||
| N14 | VDDIOP1 | GPIO | PC2 | I/O | – | – | A | LCDDAT23 | O | 1 | PIO, I, PU, ST |
| B | A25 | O | 1 | ||||||||
| C | CANRX0 | I | 1 | ||||||||
| D | SPI1_MOSI | I/O | 1 | ||||||||
| E | I2SC0_MCK | O | 1 | ||||||||
| F | ISC_D8 | I | 3 | ||||||||
| M15 | VDDIOP1 | GPIO | PC3 | I/O | – | – | A | LCDPWM | O | 1 | PIO, I, PU, ST |
| B | NWAIT | I | 1 | ||||||||
| C | TIOA1 | I/O | 1 | ||||||||
| D | SPI1_MISO | I/O | 1 | ||||||||
| E | I2SC0_WS | I/O | 1 | ||||||||
| F | ISC_D9 | I | 3 | ||||||||
| M11 | VDDIOP1 | GPIO | PC4 | I/O | – | – | A | LCDDISP | O | 1 | PIO, I, PU, ST |
| B | NWR1/NBS1 | O | 1 | ||||||||
| C | TIOB1 | I/O | 1 | ||||||||
| D | SPI1_NPCS0 | I/O | 1 | ||||||||
| E | I2SC0_DI0 | I | 1 | ||||||||
| F | ISC_PCK | I | 3 | ||||||||
| L10 | VDDIOP1 | GPIO | PC5 | I/O | – | – | A | LCDVSYNC | O | 1 | PIO, I, PU, ST |
| B | NCS0 | O | 1 | ||||||||
| C | TCLK1 | I | 1 | ||||||||
| D | SPI1_NPCS1 | O | 1 | ||||||||
| E | I2SC0_DO0 | O | 1 | ||||||||
| F | ISC_VSYNC | I | 3 | ||||||||
| K10 | VDDIOP1 | GPIO | PC6 | I/O | – | – | A | LCDHSYNC | O | 1 | PIO, I, PU, ST |
| B | NCS1 | O | 1 | ||||||||
| C | TWD1 | I/O | 1 | ||||||||
| D | SPI1_NPCS2 | O | 1 | ||||||||
| F | ISC_HSYNC | I | 3 | ||||||||
| M16 | VDDIOP1 | GPIO_CLK | PC7 | I/O | – | – | A | LCDPCK | O | 1 | PIO, I, PU, ST |
| B | NCS2 | O | 1 | ||||||||
| C | TWCK1 | I/O | 1 | ||||||||
| D | SPI1_NPCS3 | O | 1 | ||||||||
| E | URXD1 | I | 2 | ||||||||
| F | ISC_MCK | O | 3 | ||||||||
| J10 | VDDIOP1 | GPIO | PC8 | I/O | – | – | A | LCDDEN | O | 1 | PIO, I, PU, ST |
| B | NANDRDY | I | 1 | ||||||||
| C | FIQ | I | 1 | ||||||||
| D | PCK0 | O | 3 | ||||||||
| E | UTXD1 | O | 2 | ||||||||
| F | ISC_FIELD | I | 3 | ||||||||
| D1 | VDDISC | GPIO | PC9 | I/O | – | – | A | FIQ | I | 3 | PIO, I, PU, ST |
| B | GTSUCOMP | O | 1 | ||||||||
| C | ISC_D0 | I | 1 | ||||||||
| D | TIOA4 | I/O | 2 | ||||||||
| E3 | VDDISC | GPIO | PC10 | I/O | – | – | A | LCDDAT2 | O | 2 | PIO, I, PU, ST |
| B | GTXCK | I/O | 1 | ||||||||
| C | ISC_D1 | I | 1 | ||||||||
| D | TIOB4 | I/O | 2 | ||||||||
| E | CANTX0 | O | 2 | ||||||||
| E2 | VDDISC | GPIO | PC11 | I/O | – | – | A | LCDDAT3 | O | 2 | PIO, I, PU, ST |
| B | GTXEN | O | 1 | ||||||||
| C | ISC_D2 | I | 1 | ||||||||
| D | TCLK4 | I | 2 | ||||||||
| E | CANRX0 | I | 2 | ||||||||
| F | A0/NBS0 | O | 2 | ||||||||
| E1 | VDDISC | GPIO | PC12 | I/O | – | – | A | LCDDAT4 | O | 2 | PIO, I, PU, ST |
| B | GRXDV | I | 1 | ||||||||
| C | ISC_D3 | I | 1 | ||||||||
| D | URXD3 | I | 1 | ||||||||
| E | TK0 | I/O | 2 | ||||||||
| F | A1 | O | 2 | ||||||||
| F3 | VDDISC | GPIO | PC13 | I/O | – | – | A | LCDDAT5 | O | 2 | PIO, I, PU, ST |
| B | GRXER | I | 1 | ||||||||
| C | ISC_D4 | I | 1 | ||||||||
| D | UTXD3 | O | 1 | ||||||||
| E | TF0 | I/O | 2 | ||||||||
| F | A2 | O | 2 | ||||||||
| F5 | VDDISC | GPIO | PC14 | I/O | – | – | A | LCDDAT6 | O | 2 | PIO, I, PU, ST |
| B | GRX0 | I | 1 | ||||||||
| C | ISC_D5 | I | 1 | ||||||||
| E | TD0 | O | 2 | ||||||||
| F | A3 | O | 2 | ||||||||
| F2 | VDDISC | GPIO | PC15 | I/O | – | – | A | LCDDAT7 | O | 2 | PIO, I, PU, ST |
| B | GRX1 | I | 1 | ||||||||
| C | ISC_D6 | I | 1 | ||||||||
| E | RD0 | I | 2 | ||||||||
| F | A4 | O | 2 | ||||||||
| G6 | VDDISC | GPIO | PC16 | I/O | – | – | A | LCDDAT10 | O | 2 | PIO, I, PU, ST |
| B | GTX0 | O | 1 | ||||||||
| C | ISC_D7 | I | 1 | ||||||||
| E | RK0 | I/O | 2 | ||||||||
| F | A5 | O | 2 | ||||||||
| F1 | VDDISC | GPIO | PC17 | I/O | – | – | A | LCDDAT11 | O | 2 | PIO, I, PU, ST |
| B | GTX1 | O | 1 | ||||||||
| C | ISC_D8 | I | 1 | ||||||||
| E | RF0 | I/O | 2 | ||||||||
| F | A6 | O | 2 | ||||||||
| H6 | VDDISC | GPIO | PC18 | I/O | – | – | A | LCDDAT12 | O | 2 | PIO, I, PU, ST |
| B | GMDC | O | 1 | ||||||||
| C | ISC_D9 | I | 1 | ||||||||
| E | FLEXCOM3_IO2 | I/O | 2 | ||||||||
| F | A7 | O | 2 | ||||||||
| G2 | VDDISC | GPIO | PC19 | I/O | – | – | A | LCDDAT13 | O | 2 | PIO, I, PU, ST |
| B | GMDIO | I/O | 1 | ||||||||
| C | ISC_D10 | I | 1 | ||||||||
| E | FLEXCOM3_IO1 | I/O | 2 | ||||||||
| F | A8 | O | 2 | ||||||||
| G3 | VDDISC | GPIO | PC20 | I/O | – | – | A | LCDDAT14 | O | 2 | PIO, I, PU, ST |
| B | GRXCK | I | 1 | ||||||||
| C | ISC_D11 | I | 1 | ||||||||
| E | FLEXCOM3_IO0 | I/O | 2 | ||||||||
| F | A9 | O | 2 | ||||||||
| G1 | VDDISC | GPIO | PC21 | I/O | – | – | A | LCDDAT15 | O | 2 | PIO, I, PU, ST |
| B | GTXER | O | 1 | ||||||||
| C | ISC_PCK | I | 1 | ||||||||
| E | FLEXCOM3_IO3 | I/O | 2 | ||||||||
| F | A10 | O | 2 | ||||||||
| H2 | VDDISC | GPIO | PC22 | I/O | – | – | A | LCDDAT18 | O | 2 | PIO, I, PU, ST |
| B | GCRS | I | 1 | ||||||||
| C | ISC_VSYNC | I | 1 | ||||||||
| E | FLEXCOM3_IO4 | O | 2 | ||||||||
| F | A11 | O | 2 | ||||||||
| G5 | VDDISC | GPIO | PC23 | I/O | – | – | A | LCDDAT19 | O | 2 | PIO, I, PU, ST |
| B | GCOL | I | 1 | ||||||||
| C | ISC_HSYNC | I | 1 | ||||||||
| F | A12 | O | 2 | ||||||||
| H1 | VDDISC | GPIO_CLK | PC24 | I/O | – | – | A | LCDDAT20 | O | 2 | PIO, I, PU, ST |
| B | GRX2 | I | 1 | ||||||||
| C | ISC_MCK | O | 1 | ||||||||
| F | A13 | O | 2 | ||||||||
| H5 | VDDISC | GPIO | PC25 | I/O | – | – | A | LCDDAT21 | O | 2 | PIO, I, PU, ST |
| B | GRX3 | I | 1 | ||||||||
| C | ISC_FIELD | I | 1 | ||||||||
| F | A14 | O | 2 | ||||||||
| J9 | VDDIOP2 | GPIO | PC26 | I/O | – | – | A | LCDDAT22 | O | 2 | PIO, I, PU, ST |
| B | GTX2 | O | 1 | ||||||||
| D | CANTX1 | O | 1 | ||||||||
| F | A15 | O | 2 | ||||||||
| H9 | VDDIOP2 | GPIO | PC27 | I/O | – | – | A | LCDDAT23 | O | 2 | PIO, I, PU, ST |
| B | GTX3 | O | 1 | ||||||||
| C | PCK1 | O | 2 | ||||||||
| D | CANRX1 | I | 1 | ||||||||
| E | TWD0 | I/O | 2 | ||||||||
| F | A16 | O | 2 | ||||||||
| E8 | VDDIOP2 | GPIO | PC28 | I/O | – | – | A | LCDPWM | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO0 | I/O | 1 | ||||||||
| C | PCK2 | O | 1 | ||||||||
| E | TWCK0 | I/O | 2 | ||||||||
| F | A17 | O | 2 | ||||||||
| G8 | VDDIOP2 | GPIO | PC29 | I/O | – | – | A | LCDDISP | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO1 | I/O | 1 | ||||||||
| F | A18 | O | 2 | ||||||||
| F8 | VDDIOP2 | GPIO | PC30 | I/O | – | – | A | LCDVSYNC | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO2 | I/O | 1 | ||||||||
| F | A19 | O | 2 | ||||||||
| D8 | VDDIOP2 | GPIO | PC31 | I/O | – | – | A | LCDHSYNC | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO3 | O | 1 | ||||||||
| C | URXD3 | I | 2 | ||||||||
| F | A20 | O | 2 | ||||||||
| G10 | VDDIOP2 | GPIO_CLK | PD0 | I/O | – | – | A | LCDPCK | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO4 | O | 1 | ||||||||
| C | UTXD3 | O | 2 | ||||||||
| D | GTSUCOMP | O | 2 | ||||||||
| F | A23 | O | 2 | ||||||||
| E10 | VDDIOP2 | GPIO | PD1 | I/O | – | – | A | LCDDEN | O | 2 | PIO, I, PU, ST |
| D | GRXCK | I | 2 | ||||||||
| F | A24 | O | 2 | ||||||||
| G9 | VDDIOP2 | GPIO_CLK | PD2 | I/O | – | – | A | URXD1 | I | 1 | PIO, I, PU, ST |
| D | GTXER | O | 2 | ||||||||
| E | ISC_MCK | O | 2 | ||||||||
| F | A25 | O | 2 | ||||||||
| K1 | VDDANA | GPIO_AD | PD3 | I/O | PTC_X0 | – | A | UTXD1 | O | 1 | PIO, I, PU, ST |
| B | FIQ | I | 2 | ||||||||
| D | GCRS | I | 2 | ||||||||
| E | ISC_D11 | I | 2 | ||||||||
| F | NWAIT | I | 2 | ||||||||
| J6 | VDDANA | GPIO_AD | PD4 | I/O | PTC_X1 | – | A | TWD1 | I/O | 2 | PIO, I, PU, ST |
| B | URXD2 | I | 1 | ||||||||
| D | GCOL | I | 2 | ||||||||
| E | ISC_D10 | I | 2 | ||||||||
| F | NCS0 | O | 2 | ||||||||
| J4 | VDDANA | GPIO_AD | PD5 | I/O | PTC_X2 | – | A | TWCK1 | I/O | 2 | PIO, I, PU, ST |
| B | UTXD2 | O | 1 | ||||||||
| D | GRX2 | I | 2 | ||||||||
| E | ISC_D9 | I | 2 | ||||||||
| F | NCS1 | O | 2 | ||||||||
| J2 | VDDANA | GPIO_AD | PD6 | I/O | PTC_X3 | – | A | TCK | I | 2 | PIO, I, PU, ST |
| B | PCK1 | O | 1 | ||||||||
| D | GRX3 | I | 2 | ||||||||
| E | ISC_D8 | I | 2 | ||||||||
| F | NCS2 | O | 2 | ||||||||
| J7 | VDDANA | GPIO_AD | PD7 | I/O | PTC_X4 | – | A | TDI | I | 2 | PIO, I, PU, ST |
| C | UTMI_RXVAL | O | 1 | ||||||||
| D | GTX2 | O | 2 | ||||||||
| E | ISC_D0 | I | 2 | ||||||||
| F | NWR1/NBS1 | O | 2 | ||||||||
| J1 | VDDANA | GPIO_AD | PD8 | I/O | PTC_X5 | – | A | TDO | O | 2 | PIO, I, PU, ST |
| C | UTMI_RXERR | O | 1 | ||||||||
| D | GTX3 | O | 2 | ||||||||
| E | ISC_D1 | I | 2 | ||||||||
| F | NANDRDY | I | 2 | ||||||||
| K9 | VDDANA | GPIO_AD | PD9 | I/O | PTC_X6 | – | A | TMS | I | 2 | PIO, I, PU, ST |
| C | UTMI_RXACT | O | 1 | ||||||||
| D | GTXCK | I/O | 2 | ||||||||
| E | ISC_D2 | I | 2 | ||||||||
| J3 | VDDANA | GPIO_AD | PD10 | I/O | PTC_X7 | – | A | NTRST | I | 2 | PIO, I, PU, ST |
| C | UTMI_HDIS | O | 1 | ||||||||
| D | GTXEN | O | 2 | ||||||||
| E | ISC_D3 | I | 2 | ||||||||
| M1 | VDDANA | GPIO_AD | PD11 | I/O | PTC_Y0 | – | A | TIOA1 | I/O | 3 | PIO, I, PU, ST |
| B | PCK2 | O | 2 | ||||||||
| C | UTMI_LS0 | O | 1 | ||||||||
| D | GRXDV | I | 2 | ||||||||
| E | ISC_D4 | I | 2 | ||||||||
| F | ISC_MCK | O | 4 | ||||||||
| K8 | VDDANA | GPIO_AD | PD12 | I/O | PTC_Y1 | – | A | TIOB1 | I/O | 3 | PIO, I, PU, ST |
| B | FLEXCOM4_IO0 | I/O | 2 | ||||||||
| C | UTMI_LS1 | O | 1 | ||||||||
| D | GRXER | I | 2 | ||||||||
| E | ISC_D5 | I | 2 | ||||||||
| F | ISC_D4 | I | 4 | ||||||||
| L2 | VDDANA | GPIO_AD | PD13 | I/O | PTC_Y2 | – | A | TCLK1 | I | 3 | PIO, I, PU, ST |
| B | FLEXCOM4_IO1 | I/O | 2 | ||||||||
| C | UTMI_CDRCPSEL0 | I | 1 | ||||||||
| D | GRX0 | I | 2 | ||||||||
| E | ISC_D6 | I | 2 | ||||||||
| F | ISC_D5 | I | 4 | ||||||||
| K4 | VDDANA | GPIO_AD | PD14 | I/O | PTC_Y3 | – | A | TCK(4) | I | 1 | A, PU, ST |
| B | FLEXCOM4_IO2 | I/O | 2 | ||||||||
| C | UTMI_CDRCPSEL1 | I | 1 | ||||||||
| D | GRX1 | I | 2 | ||||||||
| E | ISC_D7 | I | 2 | ||||||||
| F | ISC_D6 | I | 4 | ||||||||
| K7 | VDDANA | GPIO_AD | PD15 | I/O | PTC_Y4 | – | A | TDI(4) | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO3 | O | 2 | ||||||||
| C | UTMI_CDRCPDIVEN | I | 1 | ||||||||
| D | GTX0 | O | 2 | ||||||||
| E | ISC_PCK | I | 2 | ||||||||
| F | ISC_D7 | I | 4 | ||||||||
| L1 | VDDANA | GPIO_AD | PD16 | I/O | PTC_Y5 | – | A | TDO(4) | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO4 | O | 2 | ||||||||
| C | UTMI_CDRBISTEN | I | 1 | ||||||||
| D | GTX1 | O | 2 | ||||||||
| E | ISC_VSYNC | I | 2 | ||||||||
| F | ISC_D8 | I | 4 | ||||||||
| K2 | VDDANA | GPIO_AD | PD17 | I/O | PTC_Y6 | – | A | TMS(4) | I | 1 | A, PU, ST |
| C | UTMI_CDRCPSELDIV | O | 1 | ||||||||
| D | GMDC | O | 2 | ||||||||
| E | ISC_HSYNC | I | 2 | ||||||||
| F | ISC_D9 | I | 4 | ||||||||
| J5 | VDDANA | GPIO_AD | PD18 | I/O | PTC_Y7 | – | A | NTRST(4) | I | 1 | PIO, I, PU, ST |
| D | GMDIO | I/O | 2 | ||||||||
| E | ISC_FIELD | I | 2 | ||||||||
| F | ISC_D10 | I | 4 | ||||||||
| K6 | VDDANA | GPIO_AD | PD19 | I/O | AD0 | – | A | PCK0 | O | 1 | PIO, I, PU, ST |
| B | TWD1 | I/O | 3 | ||||||||
| C | URXD2 | I | 3 | ||||||||
| E | I2SC0_CK | I/O | 2 | ||||||||
| F | ISC_D11 | I | 4 | ||||||||
| M2 | VDDANA | GPIO_AD | PD20 | I/O | AD1 | – | A | TIOA2 | I/O | 3 | PIO, I, PU, ST |
| B | TWCK1 | I/O | 3 | ||||||||
| C | UTXD2 | O | 3 | ||||||||
| E | I2SC0_MCK | O | 2 | ||||||||
| F | ISC_PCK | I | 4 | ||||||||
| N1 | VDDANA | GPIO_AD | PD21 | I/O | AD2 | – | A | TIOB2 | I/O | 3 | PIO, I, PU, ST |
| B | TWD0 | I/O | 4 | ||||||||
| C | FLEXCOM4_IO0 | I/O | 3 | ||||||||
| E | I2SC0_WS | I/O | 2 | ||||||||
| F | ISC_VSYNC | I | 4 | ||||||||
| L4 | VDDANA | GPIO_AD | PD22 | I/O | AD3 | – | A | TCLK2 | I | 3 | PIO, I, PU, ST |
| B | TWCK0 | I/O | 4 | ||||||||
| C | FLEXCOM4_IO1 | I/O | 3 | ||||||||
| E | I2SC0_DI0 | I | 2 | ||||||||
| F | ISC_HSYNC | I | 4 | ||||||||
| M3 | VDDANA | GPIO_AD | PD23 | I/O | AD4 | – | A | URXD2 | I | 2 | PIO, I, PU, ST |
| C | FLEXCOM4_IO2 | I/O | 3 | ||||||||
| E | I2SC0_DO0 | O | 2 | ||||||||
| F | ISC_FIELD | I | 4 | ||||||||
| L7 | VDDANA | GPIO_AD | PD24 | I/O | AD5 | – | A | UTXD2 | O | 2 | PIO, I, PU, ST |
| C | FLEXCOM4_IO3 | O | 3 | ||||||||
| L6 | VDDANA | GPIO_AD | PD25 | I/O | AD6 | – | A | SPI1_SPCK | I/O | 3 | PIO, I, PU, ST |
| C | FLEXCOM4_IO4 | O | 3 | ||||||||
| N2 | VDDANA | GPIO_AD | PD26 | I/O | AD7 | – | A | SPI1_MOSI | I/O | 3 | PIO, I, PU, ST |
| C | FLEXCOM2_IO0 | I/O | 2 | ||||||||
| L8 | VDDANA | GPIO_AD | PD27 | I/O | AD8 | – | A | SPI1_MISO | I/O | 3 | PIO, I, PU, ST |
| B | TCK | I | 3 | ||||||||
| C | FLEXCOM2_IO1 | I/O | 2 | ||||||||
| M4 | VDDANA | GPIO_AD | PD28 | I/O | AD9 | – | A | SPI1_NPCS0 | I/O | 3 | PIO, I, PU, ST |
| B | TDI | I | 3 | ||||||||
| C | FLEXCOM2_IO2 | I/O | 2 | ||||||||
| N3 | VDDANA | GPIO_AD | PD29 | I/O | AD10 | – | A | SPI1_NPCS1 | O | 3 | PIO, I, PU, ST |
| B | TDO | O | 3 | ||||||||
| C | FLEXCOM2_IO3 | O | 2 | ||||||||
| D | TIOA3 | I/O | 3 | ||||||||
| E | TWD0 | I/O | 3 | ||||||||
| L9 | VDDANA | GPIO_AD | PD30 | I/O | AD11 | – | A | SPI1_NPCS2 | O | 3 | PIO, I, PU, ST |
| B | TMS | I | 3 | ||||||||
| C | FLEXCOM2_IO4 | O | 2 | ||||||||
| D | TIOB3 | I/O | 3 | ||||||||
| E | TWCK0 | I/O | 3 | ||||||||
| M7 | VDDANA | GPIO | PD31 | I/O | – | – | A | ADTRG | I | 1 | PIO, I, PU, ST |
| B | NTRST | I | 3 | ||||||||
| C | IRQ | I | 4 | ||||||||
| D | TCLK3 | I | 3 | ||||||||
| E | PCK0 | O | 2 | ||||||||
| L5 | VDDANA | power | VDDANA | I | – | – | – | – | – | – | – |
| K5 | GNDANA | ground | GNDANA | I | – | – | – | – | – | – | – |
| M6 | VDDANA | – | ADVREF | I | – | – | – | – | – | – | – |
| K3 | VDDANA | power | VDDANA | I | – | – | – | – | – | – | – |
| L3 | GNDANA | ground | GNDANA | I | – | – | – | – | – | – | – |
| H16, D16 | VDDIODDR | DDR | DDR_VREF | I | – | – | – | – | – | – | – |
| B12 | VDDIODDR | DDR | DDR_D0 | I/O | – | – | – | – | – | – | – |
| A12 | VDDIODDR | DDR | DDR_D1 | I/O | – | – | – | – | – | – | – |
| C12 | VDDIODDR | DDR | DDR_D2 | I/O | – | – | – | – | – | – | – |
| A13 | VDDIODDR | DDR | DDR_D3 | I/O | – | – | – | – | – | – | – |
| A14 | VDDIODDR | DDR | DDR_D4 | I/O | – | – | – | – | – | – | – |
| C13 | VDDIODDR | DDR | DDR_D5 | I/O | – | – | – | – | – | – | – |
| A15 | VDDIODDR | DDR | DDR_D6 | I/O | – | – | – | – | – | – | – |
| B15 | VDDIODDR | DDR | DDR_D7 | I/O | – | – | – | – | – | – | – |
| G17 | VDDIODDR | DDR | DDR_D8 | I/O | – | – | – | – | – | – | – |
| G16 | VDDIODDR | DDR | DDR_D9 | I/O | – | – | – | – | – | – | – |
| H17 | VDDIODDR | DDR | DDR_D10 | I/O | – | – | – | – | – | – | – |
| K17 | VDDIODDR | DDR | DDR_D11 | I/O | – | – | – | – | – | – | – |
| K16 | VDDIODDR | DDR | DDR_D12 | I/O | – | – | – | – | – | – | – |
| J13 | VDDIODDR | DDR | DDR_D13 | I/O | – | – | – | – | – | – | – |
| K14 | VDDIODDR | DDR | DDR_D14 | I/O | – | – | – | – | – | – | – |
| K15 | VDDIODDR | DDR | DDR_D15 | I/O | – | – | – | – | – | – | – |
| B8 | VDDIODDR | DDR | DDR_D16 | I/O | – | – | – | – | – | – | – |
| B9 | VDDIODDR | DDR | DDR_D17 | I/O | – | – | – | – | – | – | – |
| C9 | VDDIODDR | DDR | DDR_D18 | I/O | – | – | – | – | – | – | – |
| A9 | VDDIODDR | DDR | DDR_D19 | I/O | – | – | – | – | – | – | – |
| A10 | VDDIODDR | DDR | DDR_D20 | I/O | – | – | – | – | – | – | – |
| D10 | VDDIODDR | DDR | DDR_D21 | I/O | – | – | – | – | – | – | – |
| B11 | VDDIODDR | DDR | DDR_D22 | I/O | – | – | – | – | – | – | – |
| A11 | VDDIODDR | DDR | DDR_D23 | I/O | – | – | – | – | – | – | – |
| J12 | VDDIODDR | DDR | DDR_D24 | I/O | – | – | – | – | – | – | – |
| H10 | VDDIODDR | DDR | DDR_D25 | I/O | – | – | – | – | – | – | – |
| J11 | VDDIODDR | DDR | DDR_D26 | I/O | – | – | – | – | – | – | – |
| K11 | VDDIODDR | DDR | DDR_D27 | I/O | – | – | – | – | – | – | – |
| L13 | VDDIODDR | DDR | DDR_D28 | I/O | – | – | – | – | – | – | – |
| L11 | VDDIODDR | DDR | DDR_D29 | I/O | – | – | – | – | – | – | – |
| L12 | VDDIODDR | DDR | DDR_D30 | I/O | – | – | – | – | – | – | – |
| M17 | VDDIODDR | DDR | DDR_D31 | I/O | – | – | – | – | – | – | – |
| F12 | VDDIODDR | DDR | DDR_A0 | O | – | – | – | – | – | – | – |
| C17 | VDDIODDR | DDR | DDR_A1 | O | – | – | – | – | – | – | – |
| B17 | VDDIODDR | DDR | DDR_A2 | O | – | – | – | – | – | – | – |
| B16 | VDDIODDR | DDR | DDR_A3 | O | – | – | – | – | – | – | – |
| C16 | VDDIODDR | DDR | DDR_A4 | O | – | – | – | – | – | – | – |
| G14 | VDDIODDR | DDR | DDR_A5 | O | – | – | – | – | – | – | – |
| F14 | VDDIODDR | DDR | DDR_A6 | O | – | – | – | – | – | – | – |
| F11 | VDDIODDR | DDR | DDR_A7 | O | – | – | – | – | – | – | – |
| C14 | VDDIODDR | DDR | DDR_A8 | O | – | – | – | – | – | – | – |
| D13 | VDDIODDR | DDR | DDR_A9 | O | – | – | – | – | – | – | – |
| C15 | VDDIODDR | DDR | DDR_A10 | O | – | – | – | – | – | – | – |
| A16 | VDDIODDR | DDR | DDR_A11 | O | – | – | – | – | – | – | – |
| A17 | VDDIODDR | DDR | DDR_A12 | O | – | – | – | – | – | – | – |
| G11 | VDDIODDR | DDR | DDR_A13 | O | – | – | – | – | – | – | – |
| E17 | VDDIODDR | DDR | DDR_CLK | O | – | – | – | – | – | – | – |
| D17 | VDDIODDR | DDR | DDR_CLKN | O | – | – | – | – | – | – | – |
| F16 | VDDIODDR | DDR | DDR_CKE | O | – | – | – | – | – | – | – |
| E16 | VDDIODDR | DDR | DDR_RESETN | O | – | – | – | – | – | – | – |
| G13 | VDDIODDR | DDR | DDR_CS | O | – | – | – | – | – | – | – |
| F15 | VDDIODDR | DDR | DDR_WE | O | – | – | – | – | – | – | – |
| F13 | VDDIODDR | DDR | DDR_RAS | O | – | – | – | – | – | – | – |
| G12 | VDDIODDR | DDR | DDR_CAS | O | – | – | – | – | – | – | – |
| C11 | VDDIODDR | DDR | DDR_DQM0 | O | – | – | – | – | – | – | – |
| G15 | VDDIODDR | DDR | DDR_DQM1 | O | – | – | – | – | – | – | – |
| C8 | VDDIODDR | DDR | DDR_DQM2 | O | – | – | – | – | – | – | – |
| H11 | VDDIODDR | DDR | DDR_DQM3 | O | – | – | – | – | – | – | – |
| B13 | VDDIODDR | DDR | DDR_DQS0 | O | – | – | – | – | – | – | – |
| J17 | VDDIODDR | DDR | DDR_DQS1 | O | – | – | – | – | – | – | – |
| C10 | VDDIODDR | DDR | DDR_DQS2 | O | – | – | – | – | – | – | – |
| L17 | VDDIODDR | DDR | DDR_DQS3 | O | – | – | – | – | – | – | – |
| B14 | VDDIODDR | DDR | DDR_DQSN0 | O | – | – | – | – | – | – | – |
| J16 | VDDIODDR | DDR | DDR_DQSN1 | O | – | – | – | – | – | – | – |
| B10 | VDDIODDR | DDR | DDR_DQSN2 | O | – | – | – | – | – | – | – |
| L16 | VDDIODDR | DDR | DDR_DQSN3 | O | – | – | – | – | – | – | – |
| H12 | VDDIODDR | DDR | DDR_BA0 | O | – | – | – | – | – | – | – |
| H13 | VDDIODDR | DDR | DDR_BA1 | O | – | – | – | – | – | – | – |
| F17 | VDDIODDR | DDR | DDR_BA2 | O | – | – | – | – | – | – | – |
| E13 | VDDIODDR | DDR | DDR_CAL | I | – | – | – | – | – | – | – |
| L15, J15, H15, E15, D15, D12, D11 | VDDIODDR | power | VDDIODDR | I | – | – | – | – | – | – | – |
| L14, J14, H14, E14, D14, E12, E11 | GNDIODDR | ground | GNDIODDR | I | – | – | – | – | – | – | – |
| H3, N5, N9, K13, D9, D7 | VDDCORE | power | VDDCORE | I | – | – | – | – | – | – | – |
| H4, M5, M9, K12, E9, E7 | GNDCORE | ground | GNDCORE | I | – | – | – | – | – | – | – |
| E6, F7 | VDDIOP0 | power | VDDIOP0 | I | – | – | – | – | – | – | – |
| F6, G7 | GNDIOP0 | ground | GNDIOP0 | I | – | – | – | – | – | – | – |
| R14, N13 | VDDIOP1 | power | VDDIOP1 | I | – | – | – | – | – | – | – |
| M13, P14 | GNDIOP1 | ground | GNDIOP1 | I | – | – | – | – | – | – | – |
| F10 | VDDIOP2 | power | VDDIOP2 | I | – | – | – | – | – | – | – |
| F9 | GNDIOP2 | ground | GNDIOP2 | I | – | – | – | – | – | – | – |
| P11 | VDDSDMMC | power | VDDSDMMC | I | – | – | – | – | – | – | – |
| R11 | GNDSDMMC | ground | GNDSDMMC | I | – | – | – | – | – | – | – |
| F4 | VDDISC | power | VDDISC | I | – | – | – | – | – | – | – |
| G4 | GNDISC | ground | GNDISC | I | – | – | – | – | – | – | – |
| M12 | VDDFUSE | power | VDDFUSE | I | – | – | – | – | – | – | – |
| U4 | VDDPLLA | power | VDDPLLA | I | – | – | – | – | – | – | – |
| U5 | GNDPLLA | ground | GNDPLLA | I | – | – | – | – | – | – | – |
| T3 | VDDAUDIOPLL | power | VDDAUDIOPLL | I | – | – | – | – | – | – | – |
| T5 | GNDDPLL | ground | GNDDPLL | I | – | – | – | – | – | – | – |
| T4 | GNDAUDIOPLL | ground | GNDAUDIOPLL | I | – | – | – | – | – | – | – |
| U3 | VDDAUDIOPLL | – | CLK_AUDIO | O | – | – | – | – | – | – | – |
| U7 | VDDOSC | – | XIN | I | – | – | – | – | – | – | – |
| U6 | VDDOSC | – | XOUT | O | – | – | – | – | – | – | – |
| T7 | VDDOSC | power | VDDOSC | I | – | – | – | – | – | – | – |
| T6 | GNDOSC | ground | GNDOSC | I | – | – | – | – | – | – | – |
| P8 | VDDUTMII | power | VDDUTMII | I | – | – | – | – | – | – | – |
| R9 | VDDHSIC | power | VDDHSIC | I | – | – | – | – | – | – | – |
| P9 | GNDUTMII | ground | GNDUTMII | I | – | – | – | – | – | – | – |
| T8 | VDDUTMII | – | HHSDPA | I/O | – | – | – | – | – | – | – |
| R8 | VDDUTMII | – | HHSDMA | I/O | – | – | – | – | – | – | – |
| U8 | VDDUTMII | – | HHSDPB | I/O | – | – | – | – | – | – | – |
| U9 | VDDUTMII | – | HHSDMB | I/O | – | – | – | – | – | – | – |
| T9 | VDDHSIC | – | HHSDPDATC | I/O | – | – | – | – | – | – | – |
| U10 | VDDHSIC | – | HHSDMSTRC | I/O | – | – | – | – | – | – | – |
| P7 | VDDUTMIC | power | VDDUTMIC | I | – | – | – | – | – | – | – |
| R7 | GNDUTMIC | ground | GNDUTMIC | I | – | – | – | – | – | – | – |
| T10 | VDDSDMMC | – | SDCAL | I | – | – | – | – | – | – | – |
| R6 | VDDUTMIC | – | VBG | I | – | – | – | – | – | – | – |
| P3 | VDDBU | – | TST | I | – | – | – | – | – | – | – |
| U2 | VDDBU | – | NRST(3) | I | – | – | – | – | – | – | – |
| T2 | VDDBU | – | JTAGSEL | I | – | – | – | – | – | – | – |
| P4 | VDDBU | – | WKUP | I | – | – | – | – | – | – | – |
| N4 | VDDBU | – | RXD | I | – | – | – | – | – | – | – |
| R1 | VDDBU | – | SHDN | O | – | – | – | – | – | – | – |
| R3 | VDDBU | – | PIOBU0 | I/O | – | – | – | – | – | – | – |
| N8 | VDDBU | – | PIOBU1 | I/O | – | – | – | – | – | – | – |
| R2 | VDDBU | – | PIOBU2 | I/O | – | – | – | – | – | – | – |
| R5 | VDDBU | – | PIOBU3 | I/O | – | – | – | – | – | – | – |
| R4 | VDDBU | – | PIOBU4 | I/O | – | – | – | – | – | – | – |
| P5 | VDDBU | – | PIOBU5 | I/O | – | – | – | – | – | – | – |
| P6 | VDDBU | – | PIOBU6 | I/O | – | – | – | – | – | – | – |
| M8 | VDDBU | – | PIOBU7 | I/O | – | – | – | – | – | – | – |
| N7 | VDDBU | power | VDDBU | I | – | – | – | – | – | – | – |
| N6 | GNDBU | ground | GNDBU | I | – | – | – | – | – | – | – |
| P1 | VDDBU | – | XIN32 | I | – | – | – | – | – | – | – |
| P2 | VDDBU | – | XOUT32 | O | – | – | – | – | – | – | – |
| T1 | VDDBU | – | COMPP | I | – | – | – | – | – | – | – |
| U1 | VDDBU | – | COMPN | I | – | – | – | – | – | – | – |
Note:
- Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger
- The GPIO reset state is not guaranteed during the power-up phase. During this phase, the GPIOs are in Input Pull-Up mode and they take their reset value only after VDDCORE POR reset has been released. If a GPIO must be at level zero at power-up, it is recommended to connect an external pull-down to ensure this state.
- For NRST usage, refer to the section Debug and Test Features.
- JTAG boundary scan is available only on JTAG IO Set 1.