51.12.17 SDMMC Timeout Control Register
Name: | SDMMC_TCR |
Offset: | 0x2E |
Reset: | 0x00 |
Property: | Read/Write |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DTCVAL[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – DTCVAL[3:0] Data Timeout Counter Value
This value determines the interval at which DAT line timeouts are detected. For more information about timeout generation, see Data Timeout Error (DATTEO) in SDMMC_EISTR. When setting this register, the user can prevent inadvertent timeout events by clearing the Data Timeout Error Status Enable (in SDMMC_EISTER).
Note: DTCVAL = f(Hexa) is reserved.