66.5.3 I/O Lines
The digital inputs ADx and ADTRG are multiplexed with digital functions on the I/O lines.
ADx inputs are selected as inputs of the ADCC when writing a one in the corresponding ADC_CHER.CHx bit and the associated I/O is automatically turned in Analog mode.