52.6.4.3 Raw Bayer Parallel Interface
The table below shows how to connect the data bus of a raw Bayer sensor.
| Interface | Bayer 12-bit | Bayer 11-bit | Bayer 10-bit | Bayer 9-bit | Bayer 8-bit |
|---|---|---|---|---|---|
| ISC_DATA[11](MSB) | DOUT[11] | DOUT[10] | DOUT[9] | DOUT[8] | DOUT[7] |
| ISC_DATA[10] | DOUT[10] | DOUT[9] | DOUT[8] | DOUT[7] | DOUT[6] |
| ISC_DATA[9] | DOUT[9] | DOUT[8] | DOUT[7] | DOUT[6] | DOUT[5] |
| ISC_DATA[8] | DOUT[8] | DOUT[7] | DOUT[6] | DOUT[5] | DOUT[4] |
| ISC_DATA[7] | DOUT[7] | DOUT[6] | DOUT[5] | DOUT[4] | DOUT[3] |
| ISC_DATA[6] | DOUT[6] | DOUT[5] | DOUT[4] | DOUT[3] | DOUT[2] |
| ISC_DATA[5] | DOUT[5] | DOUT[4] | DOUT[3] | DOUT[2] | DOUT[1] |
| ISC_DATA[4] | DOUT[4] | DOUT[3] | DOUT[2] | DOUT[1] | DOUT[0] |
| ISC_DATA[3] | DOUT[3] | DOUT[2] | DOUT[1] | DOUT[0] | Not Used |
| ISC_DATA[2] | DOUT[2] | DOUT[1] | DOUT[0] | Not Used | Not Used |
| ISC_DATA[1] | DOUT[1] | DOUT[0] | Not Used | Not Used | Not Used |
| ISC_DATA[0] | DOUT[0] | Not Used | Not Used | Not Used | Not Used |