51.12.55 SDMMC Retuning Status Slots Register
Name: | SDMMC_RTSSR |
Offset: | 0x21D |
Reset: | 0x00 |
Property: | Read-only |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TEVTSLOT[1:0] | |||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bits 1:0 – TEVTSLOT[1:0] Retuning Timer Event Slots
Indicates the TEVT status for each SDMMC instance in the product (TEVTSLOT[x] corresponds to SDMMCx instance in the product).