51.12.42 SDMMC Slot Interrupt Status Register
Name: | SDMMC_SISR |
Offset: | 0xFC |
Reset: | 0x0000 |
Property: | Read-only |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INTSSL[1:0] | |||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bits 1:0 – INTSSL[1:0] Interrupt Signal for Each Slot
These status bits indicate the logical OR of Interrupt Signals and Wakeup Signal for each SDMMC instance in the product (INTSSL[x] corresponds to SDMMCx instance in the product).