49.8.7 SPI Transmit Data Register (FIFO Multiple Data, 8- to 16-bit)
If FIFO is enabled (FIFOEN bit in SPI_CR), refer to section Multiple Data Mode.
Name: | SPI_TDR (FIFO_MULTI_DATA) |
Offset: | 0x0C |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TD1[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | – | – | – | – | – | – | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TD1[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TD0[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TD0[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bits 0:15, 16:31 – TDx Transmit Data
Next data to write in the Transmit FIFO. Information to be transmitted must be written to this register in a right-justified format.