47.10.33 USART LIN Baud Rate Register
This register is relevant only if USART_MODE = 0xA or 0xB in USART Mode
Register.
Returns the baud rate value after the synchronization process completion.
Name: | FLEX_US_LINBRR |
Offset: | 0x25C |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | LINFP[2:0] | |
Access | | | | | | R | R | R | |
Reset | | | | | | 0 | 0 | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LINCD[15:8] | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LINCD[7:0] | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 18:16 – LINFP[2:0] Fractional Part after
Synchronization
Bits 15:0 – LINCD[15:0] Clock Divider after
Synchronization