47.10.82 TWI FIFO Interrupt Enable Register
Name: | FLEX_TWI_FIER |
Offset: | 0x664 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXFPTEF | TXFPTEF | RXFTHF | RXFFF | RXFEF | TXFTHF | TXFFF | TXFEF | |
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – | |
Bit 7 – RXFPTEF RXFPTEF Interrupt Enable
Bit 6 – TXFPTEF TXFPTEF Interrupt Enable
Bit 5 – RXFTHF RXFTHF Interrupt Enable
Bit 4 – RXFFF RXFFF Interrupt Enable
Bit 3 – RXFEF RXFEF Interrupt Enable
Bit 2 – TXFTHF TXFTHF Interrupt Enable
Bit 1 – TXFFF TXFFF Interrupt Enable
Bit 0 – TXFEF TXFEF Interrupt Enable