47.10.32 USART LIN Identifier Register
This register is relevant only if USART_MODE = 0xA or 0xB in USART Mode Register.
Name: | FLEX_US_LINIR |
Offset: | 0x258 |
Reset: | 0x00000000 |
Property: | Read/Write |
Write is possible only in LIN host node configuration.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IDCHR[7:0] | |||||||||
Access | R/W-R | R/W-R | R/W-R | R/W-R | R/W-R | R/W-R | R/W-R | R/W-R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – IDCHR[7:0] Identifier Character
If USART_MODE = 0xA (host node configuration):
- IDCHR is Read/Write and its value is the identifier character to be transmitted.
If USART_MODE = 0xB (client node configuration):
- IDCHR is Read-only and its value is the last identifier character that has been received.