38.9.2 XDMAC Global Configuration Register
Name: | XDMAC_GCFG |
Offset: | 0x04 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BXKBEN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CGDISIF | CGDISFIFO | CGDISPIPE | CGDISREG | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 8 – BXKBEN Boundary X Kilobyte Enable
Value | Description |
---|---|
0 |
XDMAC generates a non-sequential attribute on the system bus when address crosses the 1-Kilobyte boundary with a burst access. |
1 |
XDMAC does not generate a non-sequential attribute on the system bus when address crosses the 1-Kilobyte boundary with a burst access. |
Bit 3 – CGDISIF Bus Interface Clock Gating Disable
Value | Description |
---|---|
0 | The automatic clock gating is enabled for the system bus interface. |
1 | The automatic clock gating is disabled for the system bus interface. |
Bit 2 – CGDISFIFO FIFO Clock Gating Disable
Value | Description |
---|---|
0 | The automatic clock gating is enabled for the main FIFO. |
1 | The automatic clock gating is disabled for the main FIFO. |
Bit 1 – CGDISPIPE Pipeline Clock Gating Disable
Value | Description |
---|---|
0 | The automatic clock gating is enabled for the main pipeline. |
1 | The automatic clock gating is disabled for the main pipeline. |
Bit 0 – CGDISREG Configuration Registers Clock Gating Disable
Value | Description |
---|---|
0 | The automatic clock gating is enabled for the configuration registers. |
1 | The automatic clock gating is disabled for the configuration registers. |