47.10.25 USART Receiver Timeout Register
This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.
Name: | FLEX_US_RTOR |
Offset: | 0x224 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TO[16] | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TO[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TO[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 16:0 – TO[16:0] Timeout Value
Value | Description |
---|---|
0 | The receiver timeout is disabled. |
1–131071 | The receiver timeout is enabled and the timeout delay is TO × bit period. |