46.6.3.12 Alternative Command
Another way to configure the transfer is to enable the Alternative Command mode with the ACMEN bit of the TWIHS Control Register.
In this mode, the transfer is configured through the TWIHS Alternative Command Register. It is possible to define a simple read or write transfer or a combined transfer with a repeated start.
In order to set a simple transfer, the DATAL field and the DIR field of the TWIHS Alternative Command Register must be filled accordingly and the NDATAL field must be cleared. To begin the transfer, either set the START bit in the TWIHS Control Register in case of a read transfer, or write the TWIHS Transmit Holding Register in case of a write transfer.
For a combined transfer linked by a repeated start, the NDATAL field must be filled with the length of the second transfer and NDIR with the corresponding direction.
The PEC and NPEC bits are used to set a PEC field. In the case of a single transfer with PEC, the PEC bit must be set. In the case of a combined transfer, the NPEC bit must be set.
See Read/Write Flowcharts for detailed flowcharts.