65.5.2 Scrambling Keys
The secure memories (BUSRAM4KB, BUSRAM1KB and BUREG256b) are scrambled. The scrambling is enabled after reset and a scrambling key is automatically generated. The scrambling key can be modified through the Scrambling Key register (SECUMOD_SCRKEY).
Scrambling can be disabled using the Control register (SECUMOD_CR).