67.17 TWI Timings
The table below describes the requirements for devices connected to the Two-wire Serial Bus.
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VIL | Input Low-voltage | – | -0.3 | 0.3 × VDDIO | V |
| VIH | Input High-voltage | – | 0.7 × VDDIO | VCC + 0.3 | V |
| Vhys | Hysteresis of Schmitt Trigger Inputs | – | 0.150 | – | V |
| VOL | Output Low-voltage | 3 mA sink current | – | 0.4 | V |
| tr | Rise Time for both TWD and TWCK | – | 20 + 0.1Cb(2) | 300 | ns |
| tfo | Output Fall Time from VIHmin to VILmax | 10 pF < Cb < 400 pF
(see the figure above) | 20 + 0.1Cb(2) | 250 | ns |
| Ci(1) | Capacitance for each I/O Pin | – | – | 10 | pF |
| fTWCK | TWCK Clock Frequency | – | 0 | 400 | kHz |
| Rp | Value of Pull-up Resistor | fTWCK≤ 100 kHz | (VDDIO - 0.4V) ÷ 3mA | 1000ns ÷ Cb | Ω |
| fTWCK > 100 kHz | (VDDIO - 0.4V) ÷ 3mA | 300ns ÷ Cb | Ω | ||
| tLOW | Low Period of the TWCK Clock | fTWCK≤ 100 kHz | (3) | – | μs |
| fTWCK > 100 kHz | (3) | – | μs | ||
| tHIGH | High Period of the TWCK Clock | fTWCK≤ 100 kHz | (4) | – | μs |
| fTWCK > 100 kHz | (4) | – | μs | ||
| th(start) | Hold Time (repeated) START condition | fTWCK≤ 100 kHz | tHIGH | – | μs |
| fTWCK > 100 kHz | tHIGH | – | μs | ||
| tsu(start) | Setup Time for a Repeated START condition | fTWCK≤ 100 kHz | tHIGH | – | μs |
| fTWCK > 100 kHz | tHIGH | – | μs | ||
| th(data) | Data Hold Time | fTWCK≤ 100 kHz | 0 | (HOLD + 3) × tperipheral clock | μs |
| fTWCK > 100 kHz | 0 | (HOLD + 3) × tperipheral clock | μs | ||
| tsu(data) | Data Setup Time | fTWCK≤ 100 kHz | tLOW - (HOLD + 3) × tperipheral clock | – | ns |
| fTWCK > 100 kHz | tLOW - (HOLD + 3) × tperipheral clock | – | ns | ||
| tsu(stop) | Setup time for STOP condition | fTWCK≤ 100 kHz | tHIGH | – | μs |
| fTWCK > 100 kHz | tHIGH | – | μs | ||
| tBUF | Bus free time between a STOP and START condition | fTWCK≤ 100 kHz | tLOW | – | μs |
| fTWCK > 100 kHz | tLOW | – | μs |
Note:
- Required only for fTWCK > 100 kHz.
- CB = capacitance of one bus line in pF. Per I2C Standard, Cb Max = 400 pF
- The TWCK low period is defined as follows: tLOW = ((CLDIV × 2CKDIV) + 3) × tMCK
- The TWCK high period is defined as follows: tHIGH = ((CHDIV × 2CKDIV) + 3) × tMCK