67.6.2 12 MHz RC Oscillator Characteristics
| Symbol | Parameter | Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|---|
| fOSC | RC Oscillator Frequency | – | 11.4 | – | 12.6 | MHz |
| tSTART | Startup Time | – | – | – | 15 | µs |
| Duty | Duty Cycle | – | 45 | 50 | 55 | % |
| IDDON | Current Consumption | After startup time | – | 160 | 350 | µA |