47.10.16 USART Interrupt Mask Register (LIN_MODE)
This configuration is relevant only if USART_MODE = 0xA or 0xB in the USART Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
Name: | FLEX_US_IMR (LIN_MODE) |
Offset: | 0x210 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| LINHTE | LINSTE | LINSNRE | LINCE | LINIPE | LINISFE | LINBE | | |
Access | R | R | R | R | R | R | R | | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LINTC | LINID | LINBK | | | | TXEMPTY | TIMEOUT | |
Access | R | R | R | | | | R | R | |
Reset | 0 | 0 | 0 | | | | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PARE | FRAME | OVRE | | | | TXRDY | RXRDY | |
Access | R | R | R | | | | R | R | |
Reset | 0 | 0 | 0 | | | | 0 | 0 | |
Bit 31 – LINHTE LIN Header Timeout Error Interrupt
Mask
Bit 30 – LINSTE LIN Synch Tolerance Error Interrupt
Mask
Bit 29 – LINSNRE LIN Client Not Responding Error Interrupt
Mask
Bit 28 – LINCE LIN Checksum Error Interrupt
Mask
Bit 27 – LINIPE LIN Identifier Parity Interrupt
Mask
Bit 26 – LINISFE LIN Inconsistent Synch Field Error Interrupt
Mask
Bit 25 – LINBE LIN Bus Error Interrupt
Mask
Bit 15 – LINTC LIN Transfer Completed Interrupt
Mask
Bit 14 – LINID LIN Identifier Sent or LIN Identifier
Received Interrupt Mask
Bit 13 – LINBK LIN Break Sent or LIN Break Received
Interrupt Mask
Bit 9 – TXEMPTY TXEMPTY Interrupt
Mask
Bit 8 – TIMEOUT Timeout Interrupt
Mask
Bit 7 – PARE Parity Error Interrupt
Mask
Bit 6 – FRAME Framing Error Interrupt
Mask
Bit 5 – OVRE Overrun Error Interrupt
Mask
Bit 1 – TXRDY TXRDY Interrupt
Mask
Bit 0 – RXRDY RXRDY Interrupt
Mask