67.10.4.3 Example of LSB Computation
The LSB is relative to the analog scale VADVREF.
The term LSB expresses the quantization step in volts, also used for one ADC code variation.
- Single-ended (SE) (ex: VADVREF = 3.0V)
- Gain = 1, LSB = (3.0V / 4096) = 732 μV
- Differential (DIFF) (ex: VADVREF = 3.0V)
- Gain = 0.5, LSB = (6.0V / 4096) = 1465 μV