67.11 Analog Comparator Characteristics
| Symbol | Parameter | Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|---|
| VDDBU | Power Supply Voltage Range (VDDBU) | – | 1.65 | 3.3 | 3.6 | V |
| VCOMPx | Input Voltage Range | On COMPP or COMPN input | 0 | – | VDDBU | V |
| Vhys | Hysteresis | – | 35 | – | 70 | mV |
| TPD | Propagation Delay | 100mV Overdrive | – | – | 350 | µs |
| fin | COMPx Input Signal Frequency | Common mode and differential | – | – | 1 | kHz |
| IVDDBU | Current Consumption (VDDBU) | OFF Mode (ACC_MR.ACEN = 0) | – | – | 50 | nA |
| ON Mode (ACC_MR.ACEN = 1) | – | 100 | 200 | |||
| tSTART | Startup Time | – | – | – | 300 | µs |