1 Configuration Summary
| Feature | SAMA5D29 |
|---|---|
| Package | LFBGA289 |
| PIOs | 128 |
| DDR Bus | 16/32-bit |
| SMC | Up to 16-bit |
| SRAM | 128 Kbytes |
| QSPI | 2 |
| LCD | 24-bit RGB |
| Camera Interface (ISC) | 1 |
| EMAC | 1 |
| PTC | 8 X-lines x 8 Y-lines |
| CAN-FD | 2 |
| USB | 3 (2 Hosts/1 HSIC or 1 Host/1 Device/1 HSIC) |
| UART/SPI/I2C | 10/7/7 |
| SDIO/SD/MMC | 2 |
| I2S/SSC/Class D/PDM | 2/2/1/1 |
| ADC Inputs | 12 |
| Timers | 6 |
| PWM | 4 (PWM) + 6 (TC) |
| Tamper Pins | 8 |
| AESB | Yes |