67.10.3 ADC Timings
| Symbol | Parameter | Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|---|
| fADC_Clock | Clock Frequency | – | 0.2 | – | 20 | MHz |
| fS | Sampling Frequency(1) | – | – | – | 1 | MHz |
| tSTART | ADC Start-up Time | Sleep mode to Normal mode Fast Wake-up mode to Normal mode | – | – |
4 2 | µs |
Note: tADC_Clock =
1/fADC_Clock ADC conversion time = 21 tADC_Clock. The Tracking
time of the ADC has a minimal value of tTRACKTIM = 15
tADC_Clock.