46.3 List of Abbreviations
| Abbreviation | Description |
|---|---|
| TWI | Two-wire Interface |
| A | Acknowledge |
| NA | Non Acknowledge |
| P | Stop |
| S | Start |
| Sr | Repeated Start |
| SADR | Client Address |
| ADR | Any address except SADR |
| R | Read |
| W | Write |
| Abbreviation | Description |
|---|---|
| TWI | Two-wire Interface |
| A | Acknowledge |
| NA | Non Acknowledge |
| P | Stop |
| S | Start |
| Sr | Repeated Start |
| SADR | Client Address |
| ADR | Any address except SADR |
| R | Read |
| W | Write |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.