70 Ordering Information
For details on ordering codes, refer to the section Product Identification System.
| Ordering Code | Package | Carrier Type | Ambient Operating Temperature Range |
|---|---|---|---|
| ATSAMA5D29-CN | LFBGA289 | Tray | -40°C to +105°C (Extended industrial) |
| ATSAMA5D29-CNR | Tape and reel | ||
| ATSAMA5D29-CNVAO | Tray | ||
| ATSAMA5D29-CNRVAO | Tape and reel |