Jump to main content
Ultra-Low-Power Arm® Cortex®-A5 Core-Based MPU, Graphics Interface, Ethernet 10/100, IEEE®1588, CAN-FD, USB, AEC-Q100 Grade 2
Search
Home
35
External Memories
35.1
Multiport DDR-SDRAM Controller (MPDDRC)
35.1.5
Implementation Examples
Description
Features
1
Configuration Summary
2
Block Diagram
3
Signal Description
4
Microchip Recommended Power Management Solutions
5
Automotive Quality Grade
6
Safety and Security Features
7
Pinout
8
Power Considerations
9
Memories
10
Event System
11
System Controller
12
Peripherals
13
Chip Identifier (CHIPID)
14
Cortex-A5 Processor (ARM)
15
L2 Cache Controller (L2CC)
16
Debug and Test Features
17
Standard Boot Strategies
18
CPU System Bus Matrix (CPUMX)
19
Matrix (H64MX/H32MX)
20
Special Function Registers (SFR)
21
Special Function Registers Backup (SFRBU)
22
Advanced Interrupt Controller (AIC)
23
Watchdog Timer (WDT)
24
Reset Controller (RSTC)
25
Shutdown Controller (SHDWC)
26
Periodic Interval Timer (PIT)
27
Real-time Clock (RTC)
28
System Controller Write Protection (SYSCWP)
29
Slow Clock Controller (SCKC)
30
Peripheral Touch Controller (PTC)
31
Low Power Asynchronous Receiver (RXLP)
32
Clock Generator
33
Power Management Controller (PMC)
34
Parallel Input/Output Controller (PIO)
35
External Memories
35.1
Multiport DDR-SDRAM Controller (MPDDRC)
35.1.1
Description
35.1.2
MPDDR Controller Block Diagram
35.1.3
IO Lines Description
35.1.4
Product Dependencies
35.1.5
Implementation Examples
35.1.5.1
16-bit DDR2
35.1.5.2
2x16-bit DDR2
35.1.5.3
16-bit DDR3/DDR3L
35.1.5.4
2x16-bit DDR3/DDR3L
35.1.5.5
2x16-bit LPDDR2/LPDDR3
35.2
External Bus Interface (EBI)
36
DDR-SDRAM Controller (MPDDRC)
37
Static Memory Controller (SMC)
38
DMA Controller (XDMAC)
39
LCD Controller (LCDC)
40
Ethernet MAC (GMAC)
41
USB Device High Speed Port (UDPHS)
42
USB Host High Speed Port (UHPHS)
43
Audio Class D Amplifier (CLASSD)
44
Inter-IC Sound Controller (I2SC)
45
Synchronous Serial Controller (SSC)
46
Two-wire Interface (TWIHS)
47
Flexible Serial Communication Controller (FLEXCOM)
48
Universal Asynchronous Receiver Transmitter (UART)
49
Serial Peripheral Interface (SPI)
50
Quad Serial Peripheral Interface (QSPI)
51
Secure Digital MultiMedia Card Controller (SDMMC)
52
Image Sensor Controller (ISC)
53
Controller Area Network (MCAN)
54
Timer Counter (TC)
55
Pulse Density Modulation Interface Controller (PDMIC)
56
Pulse Width Modulation Controller (PWM)
57
Secure Fuse Controller (SFC)
58
Integrity Check Monitor (ICM)
59
Advanced Encryption Standard Bridge (AESB)
60
Advanced Encryption Standard (AES)
61
Secure Hash Algorithm (SHA)
62
Triple Data Encryption Standard (TDES)
63
True Random Number Generator (TRNG)
64
Analog Comparator Controller (ACC)
65
Security Module (SECUMOD)
66
Analog-to-Digital Controller (ADC)
67
Electrical Characteristics
68
Mechanical Characteristics
69
Marking
70
Ordering Information
71
Revision History
Microchip Information
35.1.5 Implementation Examples