54.7.4 TC Stepper Motor Mode Register
This register can only be written if the WPEN bit is cleared in the TC Write Protection Mode Register.
Name: | TC_SMMRx |
Offset: | 0x08 + x*0x40 [x=0..2] |
Reset: | 0x00000000 |
Property: | R/W |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DOWN | GCEN | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – DOWN Down Count
Value | Description |
---|---|
0 | Up counter. |
1 | Down counter. |
Bit 0 – GCEN Gray Count Enable
Value | Description |
---|---|
0 | TIOAx [x=0..2] and TIOBx [x=0..2] are driven by internal counter of channel x. |
1 | TIOAx [x=0..2] and TIOBx [x=0..2] are driven by a 2-bit Gray counter. |