33.22.16 PMC Status Register
| Name: | PMC_SR |
| Offset: | 0x0068 |
| Reset: | 0x00010008 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| GCKRDY | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| XT32KERR | FOS | CFDS | CFDEV | MOSCRCS | MOSCSELS | ||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 1 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PCKRDY2 | PCKRDY1 | PCKRDY0 | |||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OSCSELS | LOCKU | MCKRDY | LOCKA | MOSCXTS | |||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 1 | 0 | 0 |
Bit 24 – GCKRDY Generic Clock Status
| Value | Description |
|---|---|
| 0 |
One of the generic clocks is not ready yet. |
| 1 |
All generic clocks are ready. |
Bit 21 – XT32KERR 32.768 kHz Crystal Oscillator Error
| Value | Description |
|---|---|
| 0 | The frequency of the 32.768 kHz crystal oscillator is correct (32.768 kHz ±1%) or the monitoring is disabled. |
| 1 | The frequency of the 32.768 kHz crystal oscillator is incorrect or has been incorrect for an elapsed period of time since the monitoring has been enabled. |
Bit 20 – FOS Clock Failure Detector Fault Output Status
| Value | Description |
|---|---|
| 0 | The fault output of the clock failure detector is inactive. |
| 1 | The fault output of the clock failure detector is active. |
Bit 19 – CFDS Clock Failure Detector Status
| Value | Description |
|---|---|
| 0 | A clock failure of the 8 to 24 MHz crystal oscillator is not detected. |
| 1 | A clock failure of the 8 to 24 MHz crystal oscillator is detected. |
Bit 18 – CFDEV Clock Failure Detector Event
| Value | Description |
|---|---|
| 0 | No clock failure detection of the 8 to 24 MHz crystal oscillator has occurred since the last read of PMC_SR. |
| 1 | At least one clock failure detection of the 8 to 24 MHz crystal oscillator has occurred since the last read of PMC_SR. |
Bit 17 – MOSCRCS 12 MHz RC Oscillator Status
| Value | Description |
|---|---|
| 0 |
12 MHz RC oscillator is not stabilized. |
| 1 |
12 MHz RC oscillator is stabilized. |
Bit 16 – MOSCSELS Main Oscillator Selection Status
| Value | Description |
|---|---|
| 0 | Selection is in progress. |
| 1 | Selection is done. |
Bits 8, 9, 10 – PCKRDYx Programmable Clock Ready Status
| Value | Description |
|---|---|
| 0 | Programmable Clock x is not ready. |
| 1 | Programmable Clock x is ready. |
Bit 7 – OSCSELS Slow Clock Oscillator Selection
| Value | Description |
|---|---|
| 0 | Embedded 64 kHz RC oscillator is selected. |
| 1 | 32.768 kHz crystal oscillator is selected. |
Bit 6 – LOCKU UPLL Clock Status
| Value | Description |
|---|---|
| 0 | UPLL Clock is not ready. |
| 1 | UPLL Clock is ready. |
Bit 3 – MCKRDY Main System Bus Clock Status
| Value | Description |
|---|---|
| 0 | Main System Bus clock is not ready. |
| 1 | Main System Bus clock is ready. |
Bit 1 – LOCKA PLLA Lock Status
| Value | Description |
|---|---|
| 0 | PLLA is not locked. |
| 1 | PLLA is locked. |
Bit 0 – MOSCXTS 8 to 24 MHz Crystal Oscillator Status
| Value | Description |
|---|---|
| 0 | 8 to 24 MHz crystal oscillator is not stabilized. |
| 1 | 8 to 24 MHz crystal oscillator is stabilized. |