| EMAC4 | Setup for GCOL from GTXCK rising | 10 | – | ns |
| EMAC5 | Hold for GCOL from GTXCK rising | 10 | – | ns |
| EMAC6 | Setup for GCRS from GTXCK rising | 10 | – | ns |
| EMAC7 | Hold for GCRS from GTXCK rising | 10 | – | ns |
| EMAC8 | GTXER toggling from GTXCK rising | 10 | 25 | ns |
| EMAC9 | GTXEN toggling from GTXCK rising | 10 | 25 | ns |
| EMAC10 | GTX toggling from GTXCK rising | 10 | 25 | ns |
| EMAC11 | Setup for GRX from GRXCK | 10 | – | ns |
| EMAC12 | Hold for GRX from GRXCK | 10 | – | ns |
| EMAC13 | Setup for GRXER from GRXCK | 10 | – | ns |
| EMAC14 | Hold for GRXER from GRXCK | 10 | – | ns |
| EMAC15 | Setup for GRXDV from GRXCK | 10 | – | ns |
| EMAC16 | Hold for GRXDV from GRXCK | 10 | – | ns |