50.7.6 QSPI Interrupt Enable Register
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name: | QSPI_IER |
Offset: | 0x14 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | INSTRE | CSS | CSR | |
Access | | | | | | W | W | W | |
Reset | | | | | | – | – | – | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | OVRES | TXEMPTY | TDRE | RDRF | |
Access | | | | | W | W | W | W | |
Reset | | | | | – | – | – | – | |
Bit 10 – INSTRE Instruction End Interrupt Enable
Bit 9 – CSS Chip Select Status Interrupt Enable
Bit 8 – CSR Chip Select Rise Interrupt Enable
Bit 3 – OVRES Overrun Error Interrupt Enable
Bit 2 – TXEMPTY Transmission Registers Empty Enable
Bit 1 – TDRE Transmit Data Register Empty Interrupt Enable
Bit 0 – RDRF Receive Data Register Full Interrupt Enable