| VDDIODDR | Power Supply of memory interface | Power | – |
| DDR_VREF | Reference Voltage | Input | – |
| DDR_CAL | Calibration reference | Input | – |
| DDR_D[31:0] | Data Bus | I/O | – |
| DDR_A[13:0] | Address Bus | Output | – |
| DDR_DQM[3:0] | Data Mask | Output | – |
| DDR_DQS[3:0] | Data Strobe | I/O | – |
| DDR_DQSN[3:0] | Negative Data Strobe | I/O | – |
| DDR_CS | Chip Select | Output | Low |
| DDR_RESETN | DDR3 Active Low Asynchronous Reset | Output | Low |
| DDR_CLK, DDR_CLKN | Differential Clock | Output | – |
| DDR_CKE | Clock enable | Output | High |
| DDR_RAS | Row signal | Output | Low |
| DDR_CAS | Column signal | Output | Low |
| DDR_WE | Write enable | Output | Low |
| DDR_BA[2:0] | Bank Select | Output | – |