38.9.6 XDMAC Global Interrupt Mask Register
Name: | XDMAC_GIM |
Offset: | 0x14 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
IM15 | IM14 | IM13 | IM12 | IM11 | IM10 | IM9 | IM8 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IM7 | IM6 | IM5 | IM4 | IM3 | IM2 | IM1 | IM0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – IMx XDMAC Channel x Interrupt Mask
Value | Description |
---|---|
0 | This bit indicates that the channel x interrupt source is masked. The interrupt line is not raised. |
1 | This bit indicates that the channel x interrupt source is unmasked. |