67.2 Absolute Maximum Ratings
| Storage Temperature | -60°C to + 150°C |
Note: Stresses beyond those
listed under “Absolute Maximum Ratings” may cause permanent damage to the
device. This is a stress rating only and functional operation of the device
at these or other conditions beyond those indicated in the operational
sections of this specification is not implied. Exposure to absolute maximum
rating conditions for extended periods may affect device reliability.
| |
| Voltage on Input Pins with Respect to Ground | -0.3V to +4.0V | ||
| Maximum Voltage on Power Input Pins with Respect to Ground | |||
|
VDDCORE, VDDPLLA, VDDUTMIC and VDDHSIC |
1.5V | ||
|
VDDIODDR |
2.0V | ||
|
VDDBU |
4.0V | ||
|
VDDIOPx, VDDUTMII, VDDISC, VDDSDMMC, VDDOSC, VDDANA, VDDAUDIOPLL |
4.0V | ||
|
VDDFUSE |
3.0V | ||
| Injected Current into any input pin | ±1 mA | ||
| Total Injected Current into all input pins of a common power supply pair | ±10 mA | ||
| Total DC Output Current on all I/O lines | 350 mA | ||