47.10.27 USART FI DI RATIO Register
This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.
Name: | FLEX_US_FIDI |
Offset: | 0x240 |
Reset: | 0x174 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FI_DI_RATIO[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FI_DI_RATIO[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 1 | 1 | 1 | 0 | 1 | 0 | 0 |
Bits 15:0 – FI_DI_RATIO[15:0] FI Over DI Ratio Value
Value | Description |
---|---|
0 |
If ISO7816 mode is selected, the baud rate generator generates no signal. |
1–2 |
Do not use. |
3–65535 |
If ISO7816 mode is selected, the baud rate is the clock provided on SCK divided by FI_DI_RATIO. |