67.13.1 Timing Conditions
SMC timings are given in max corners.
Timings assuming a capacitance load on data, control and address pads are given in the table below.
| Supply | Corner | |
|---|---|---|
| Max | Min | |
| 3.3V | 50 pF | 5 pF |
| 1.8V | 30 pF | 5 pF |
In the tables that follow, tCPMCK is the MCK period.