19.13.4 Bus Matrix Priority Registers B For Clients
This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.
Name: | MATRIX_PRBSx |
Offset: | 0x84 + x*0x08 [x=0..14] |
Reset: | 0 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
M3PR[1:0] | M2PR[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
M1PR[1:0] | M0PR[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 0:1, 4:5, 8:9, 12:13 – MPR Host x Priority
Fixed priority of Host x for accessing the selected client. The higher the number, the higher the priority.
All the hosts programmed with the same MxPR value for the client make up a priority pool.
Round-robin arbitration is used in the lowest (MxPR = 0) and highest (MxPR = 3) priority pools.
Fixed priority is used in intermediate priority pools (MxPR = 1) and (MxPR = 2).
See Arbitration Priority Scheme for details.