67.19.5 DDR3/DDR3L-SDRAM
Note: For DDR3/DDR3L memory, the SHIFT_SAMPLING field value in the MPRDDRC_RD_DATA_PATH
register must be configured to 2.
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| tDDRCK | DDRCK Cycle Time | VDDCORE[1.1V, 1.32V] | 8.0(1) | – | ns |
| tDDRCK | DDRCK Cycle Time | VDDCORE[1.1V, 1.32V], VDDIODDR[1.18V, 1.3V] | 8.0(1) | – | ns |
Note:
- The memories from the suppliers listed below operate up to 166 MHz with DLL off:
- Winbond
- Micron DDR3L references MT41K64M16JT-15E:G (V68A), MT41K64M16TW-107:J (V88A), MT41K128M16JT-125:K (V89C), MT41K256M16HA-125:E (V80A)