40.1 Description
The Ethernet MAC (GMAC) module implements a 10/100 Mbps Ethernet MAC compatible with the IEEE 802.3 standard. The GMAC can operate in either half or full duplex mode at all supported speeds. The GMAC Network Configuration Register is used to select the speed, duplex mode and interface type (MII, RMII).