51.12.56 SDMMC Tuning Control Register
Name: | SDMMC_TUNCR |
Offset: | 0x220 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SMPLPT | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – SMPLPT Sampling Point
This bit selects the position of the sampling point into the data window for SDR104 and HS200 modes.
Value | Description |
---|---|
0 |
Sampling point is set at 50% of the data window. |
1 |
Sampling point is set at 75% of the data window. |