1.6.3.8 SYS_OTA_Initialize Function

C

SYS_OTA_Initialize(void)

Summary

Initializes the System OTA module.

Description

This function is used for initializing the data structures of the OTA service. OTA service supports only one instance of client.

Parameters

None

Returns

None

Example

Remarks

This routine can only be called once during system initialization. If the OTA system service is enabled using MHC, then auto generated code will take care of system OTA initialization.