15.8.14 Reset Cause
Name: | RCAUSE |
Offset: | 0x38 |
Reset: | 0x01 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SYST | WDT | EXT | BOD33 | BOD12 | POR | ||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 1 |
Bit 6 – SYST System Reset Request
This bit is set if a system reset request has been performed. Refer to the Cortex processor documentation for more details.
Bit 5 – WDT Watchdog Reset
This flag is set if a Watchdog Timer reset occurs.
Bit 4 – EXT External Reset
This flag is set if an external reset occurs.
Bit 2 – BOD33 Brown Out 33 Detector Reset
This flag is set if a BOD33 reset occurs.
Bit 1 – BOD12 Brown Out 12 Detector Reset
This flag is set if a BOD12 reset occurs.
Bit 0 – POR Power On Reset
This flag is set if a POR occurs.