33.1 Disclaimer
All typical values are measured at T = 25°C unless otherwise specified. All minimum and maximum values are valid across operating temperature and voltage unless otherwise specified.
These electrical characteristics are relevant for SAMD20 revision D and later.
This chapter contains only Electrical Characteristics specific for the SAM D20 at 105°C. For all other values or missing characteristics, refer to the SAM D20 Electrical Characteristics at 85°C chapter.