17.8.7 Status

Name: STATUS
Offset: 0x7
Reset: 0x00
Property: –

Bit 76543210 
 SYNCBUSY        
Access R 
Reset 0 

Bit 7 – SYNCBUSY Synchronization Busy

This bit is cleared when the synchronization of registers between clock domains is complete.

This bit is set when the synchronization of registers between clock domains is started.