10.6.3.1 Write Protect Clear

Name: WPCLR
Offset: 0x00
Reset: 0x00800000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     PTCDACACADC 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 TC7TC6TC5TC4TC3TC2TC1TC0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SERCOM[5:0]EVSYS  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 19 – PTC

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.

Bit 18 – DAC 

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.

Bit 17 – AC

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.

Bit 16 – ADC

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.

Bits 8, 9, 10, 11, 12, 13, 14, 15 – TC

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.

Bits 7:2 – SERCOM[5:0]

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.

Bit 1 – EVSYS

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.