Figure 32-7. Power Consumption [μA] 1 sensor,
noise countermeasures disabled, f=48MHz, Vcc=3.3VFigure 32-8. Power Consumption [μA] 1 sensor,
noise countermeasures Enabled, f=48MHz, Vcc=3.3VFigure 32-9. Power Consumption [μA] 10 sensors,
noise countermeasures disabled, f=48MHz, Vcc=3.3VFigure 32-10. Power Consumption [μA] 10 sensors,
noise countermeasures Enabled, f=48MHz, Vcc=3.3VFigure 32-11. Power Consumption [μA] 100 sensors,
noise countermeasures disabled, f=48MHz, Vcc=3.3VFigure 32-12. Power Consumption [μA] 100 sensors,
noise countermeasures Enabled, f=48MHz, Vcc=3.3VFigure 32-13. CPU Utilization
DS60001504K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.