Up to 16 external pins (EXTINTx), plus one
non-maskable pin (NMI)
Dedicated, individually maskable
interrupt for each pin
Interrupt on rising, falling, or both
edges
Interrupt on high or low levels
Asynchronous interrupts for sleep modes without clock
Filtering of external pins
Event generation from EXTINTx
DS60001504K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.