14.6.5.2 Run in Standby Mode
In standby mode, the GCLK can continuously output the generator output to GCLK_IO.
When set, the GCLK can continuously output the generator output to GCLK_IO.
Refer to Generic Clock Output on I/O Pins for details.
DS60001504K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.